IP30-rated industrial box PC (BPC) with an 11th generation Intel® processor. The system can be configured with up to 64 GB RAM. It supports up to two M.2 2280 SSDs configured to 960 GB each. A variety of configurable I/O options exist, including wireless LAN and an optional PCIe expansion slot.
Box PCs
Our compact box PCs are designed for a wide range of automation tasks - from simple data acquisition to complex IoT and edge applications. With DIN rail or wall mounting, you can benefit from a particularly robust and space-saving design. Due to their scalable performance and the wide range of interfaces, our embedded PCs provide the appropriate IPC solution for practically every industry and application.
Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6413E processor, 16 GB LPDDR4 RAM and 120 GB NVMe SSD onboard storage.
Ultra compact, IP30-rated, fanless industrial box PC (BPC) with Intel Atom® x6000 processor and industry leading connectivity options.
The system offers a choice of processors and is pre-configured with DDR4 RAM and onboard NVMe solid-state storage. The VL3 UPC can be configured with additional M.2 SSD storage and a variety of I/O options, including wireless LAN, serial communication interfaces, additional Ethernet ports, and 4G/LTE.
Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 8 GB LPDDR4 RAM and 60 GB NVMe SSD onboard storage.
Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 2 GB LPDDR4 RAM and 30 GB NVMe SSD onboard storage.
The WIN11 IoT Enterprise LTSC 2024 USB HIGH kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I57), 1376798 VL3 PPC (I57), 1138367 BL2 PPC AIO65 7000 (I64), 2400063 BL RACKMOUNT 2U (I59), 2400064 BL RACKMOUNT 4U (I59)
Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6413E processor, 16 GB LPDDR4 RAM and 240 GB NVMe SSD onboard storage.
The WIN11 IoT Enterprise LTSC 2024 USB ENTRY kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I54) , 1376798 VL3 PPC (I54), 1459506 VL3 UPC, 1644121 VL3 PPCS, 1138366 BL2 PPC AIO65 2000 (I63)
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Pentium® quad-core processor with 4 GB of RAM and M.2 mass storage.
The WIN11 IoT Enterprise LTSC 2024 USB VALUE kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I55, I56), 1376798 VL3 PPC (I55, I56), 2400063 BL RACKMOUNT 2U (I58), 2400064 BL RACKMOUNT 4U (I58)
The advantages of our Box PCs
- High system availability in a compact design with the industrial-grade fan-free design and no moving parts
- Versatile use with various mounting options, for example on the DIN rail
- Processor performance suited to the application thanks to the powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- Flexible extension via optional extension cards and PCIe slots
- Secure hardware option with TPM 2.0