New products

Find out how our new products can help you plan and implement your applications.
Discover the new products and product highlights from Phoenix Contact.

Big and small innovations at a single glance

Our engineers are constantly developing new products. Discover our innovations in connection technology, device connection technology, and automation technology.

  • Filters:

145 Results

Various buttons, switches, and indicator lights
Buttons, switches, and indicator lights

Buttons, switches, and indicator lights

For safe control, clear signaling, and reliable operation in the control cabinet and on the control panel.

TRIO POWER power supply on the DIN rail
Power supplies for the DIN rail

Compact plug-and-play solution

The ideal power supply with 72 V DC at the output for drive technology applications.

PSRcompact safety relay
Safety relays

Compact safety relays

Maximum safety of machinery in a very small space with the TÜV-certified PSRcompact safety relays.

CMU-DC on the DIN rail
HIGHLIGHT
Energy and power measuring technology

Current monitoring made easy

Practical current monitoring in an overall width of just 8 mm.

DALI module for building controller
Building controls

DALI module for building controller

The module adds four lines for DALI actuators and sensors to a building controller from the Catan product family.

Multifunctional energy measuring device with display for the DIN rail
Energy and power measuring technology

Energy measurement in building automation

Efficiently record energy data and integrate it into building automation via the BACnet interface.

Narrow surge protective device for the 40 mm busbar system with integrated voltage pick-off
Surge protection for power supplies

Fits into the narrowest gap

The new FLT-SEC-ZP2…-SV combined lightning current and surge arrester with integrated voltage pick-off for the 40 mm busbar system.

Tilt- and height-adjustable mounting bench with mounting panel
HIGHLIGHT
Workstation systems

Height-adjustable mounting bench

Mobile tilt- and height-adjustable mounting bench for ergonomic working in control cabinet building.

Power measurement module
Remote I/O systems

I/O module for three-phase power measurement

The compact I/O module measures three-phase power efficiently in a width of just 15 mm.

I/O module with digital inputs and outputs
Remote I/O systems

I/O module with digital inputs and outputs

The digital mixed module records or switches up to 16 digital 24 V DC signals.

PRC 20 with crimp connection
Installation connectors

Installation connectors with crimp connection

PRC 20 installation connectors with crimp connection speed up semi- and fully automated production.

FLT-SPP type 1+2+3 surge protective device mounted on a DIN rail
HIGHLIGHT
Surge protection for power supplies

Maximum performance in surge protection

Top performance and safety for demanding applications: 100 kA discharge capacity in a compact design.

Commissioning the CHARX control modular AC charging controller via smartphone app
AC charging controllers

Mobile app for AC charging controllers

Quick and secure commissioning of AC charging points – with the new app for CHARX control modular.

PSRuni multifunctional safety relays
HIGHLIGHT
Safety relays

Multifunctional safety relays

Monitoring of up to four safety functions in a single device.

Two-position PTCB TM modular device circuit breakers on the DIN rail
Thermal-magnetic circuit breakers

PTCB TM modular device circuit breakers

2-pos. thermal-magnetic device circuit breakers for standard-compliant safety and isolation.

Test plug and test plug strip of the FAME LPIT plug-in test system
HIGHLIGHT
Plug-in test system

Plug-in test system for low-power sensors

FAME LPIT enables the testing of low-power sensors in HV and MV switchgear.

Type 1 lightning current arrester for photovoltaic systems mounted on a DIN rail
Surge protection for photovoltaic systems

Pluggable lightning protection for photovoltaic systems

VAL-SPP-T1-1500DC-PV: Modular protection for photovoltaic systems up to 1,500 V. Safe, certified, and easy to maintain.

TRIO POWER power module for rack mounting
HIGHLIGHT
Power supplies for rack mounting

Power supply for 19" rack mounting

TRIO POWER bidirectional power electronics for various applications.

Power supplies with IP67 degree of protection
Power supplies with IP67 degree of protection

Reliable supply and protection

IP67 switched-mode power supply units with and without device protection. Quick and easy installation and intuitive configuration.

STEP POWER power supplies for KNX devices on the DIN rail
Power supplies for the DIN rail

STEP POWER bus power supply for KNX

For building automation with complete transparency thanks to the color display and reliability thanks to the active choke.

STEP POWER power supply on the DIN rail
Power supplies for the DIN rail

Supply and charging via USB-PD

Gateways, Raspberry Pis, and other smart home components can be supplied via the USB ports.

Sustainably marked terminal strip, cables, and end brackets
HIGHLIGHT
Marking and labeling

Sustainable identification solutions

Sustainable markings reduce the carbon footprint of a control cabinet without compromising on the high level of quality.

PLCnext Control from the Catan series
Building controls

The new generation of building controller

The controller for open building automation enables the execution of apps from the PLCnext Store.

CHARX connect universal NACS vehicle charging inlets
Available in Q3/2026
Vehicle charging inlets

Universal NACS charging inlets for 800 A

The NACS charging inlets in the CHARX connect universal family enable High Power Charging of utility vehicles with 800 A.

VARIOFACE Migration Solution floating in space
System cabling for controllers

Upgrade to Siemens SIMATIC® ET 200SP HA

Fast plug-and-play migration without rewiring, for seamless integration and minimal downtime.

Variable speed starter on the DIN rail up to 7.5 kW
HIGHLIGHT
Speed starters

Variable speed starter up to 7.5 kW

The CONTACTRON Speed Starter now also switches and controls motors up to 7.5 kW.

Push-X feed-through and multi-conductor terminal blocks in 4 mm²
Feed-through terminal blocks, multi-conductor terminal blocks, and multi-level terminal blocks

XT 4... Push-X terminal blocks

The Push-X terminal blocks enable the consistent wiring of conductor cross-sections between 0.34 and 25 mm².

Software update for CHARX control modular AC charging controllers
AC charging controllers

AC charging controllers now with plug-and-charge

With software release 1.9 for CHARX control modular, the controllers now support plug-and-charge.

OCS BAT HOLD battery holder set installed in an OCS housing
Field housings

Battery holder

The OCS BAT HOLD holder is suitable for the secure mounting of batteries in the 72 to 720 Wh range.

CHARX connect advanced CCS vehicle charging inlet with integrated charging controller
HIGHLIGHT
Available in Q3/2026
Vehicle charging inlets

CCS charging inlets with integrated charging controller

Unique worldwide: CHARX connect advanced is the first CCS vehicle charging inlet with a built-in charging controller.

Flat slot cover to protect an unused I/O slot
Control technology

Flat slot cover

Protection of an unused Axioline Smart Element slot.

Hybrid connectors for energy storage
Connectors for energy storage

Hybrid connectors for energy storage

The hybrid connector, which is designed for assembly, provides a reliable connection for power and signal contacts.

I/O module for building controller
Building controls

I/O module for building controller

The extension module adds 24 flexibly configurable I/O channels to a building controller.

716 Wh lithium battery module
Battery modules

Lithium battery module with IQ Technology

The new lithium battery module with a capacity of 716 Wh ensures that even large loads are covered for a long time.

M12 push-pull power device connectors
Circular connectors

M12 push-pull power device connectors

With the M12 push-pull device connectors, you can transmit high currents and voltages in a small installation space.

SMD M8 and M12 device connectors
Circular connectors

M8 and M12 device connectors for SMT

M8 and M12 device connectors for signals, data, and power for integration into the SMT soldering process.

PLCnext Control – AXC F 1252
Control technology

PLCnext Control for small tasks

The modular PLCnext Control is the modern entry-level solution into the world of PLCnext Technology.

CHARX connect professional uncooled CCS type 1 charging cables
DC charging cables

Type 1 CCS charging cables for 500 kW

CHARX connect professional uncooled HPC charging cables are now also available with CCS type 1 connector.

Industrial Wi-Fi 6 modules
HIGHLIGHT
Industrial Wireless

WLAN modules with Wi-Fi 6/6E

The new-generation WLAN modules with Wi-Fi 6/6E enable real-time communication and support large networks.

AC energy meters with MID approval
Energy and power measuring technology

AC energy meters with MID approval

EMpro AC energy meters with MID approval in accordance with 2014/32/EU enable cost-center-specific energy data billing.

Feed-in module with Modbus/TCP® interface for the CAPAROC circuit breaker system
Electronic circuit breakers

CAPAROC circuit breaker system

Feed-in module with Modbus/TCP interface.

Feed-in module with EtherCAT® interface for the CAPAROC circuit breaker system
Electronic circuit breakers

CAPAROC circuit breaker system

Feed-in module with EtherCAT® interface.

Click-in module carrier frames heavy-duty connectors
HIGHLIGHT
Heavy-duty connectors

Click-in module carrier frames heavy-duty connectors

With HEAVYCON, the individual configuration and use of heavy-duty connectors is completely tool-free.

ILC 2250 BI building controller
Building controllers

Controllers for central building automation

The ILC 2x50 BI product family has been extended to include a more powerful performance class.

Data interface for control cabinets and devices
Electrical outlets and service interfaces

Data interface for control cabinets and devices

Our Data Service Interfaces (DSI) significantly simplify maintenance work on control cabinets and devices.

Eight-position M12 push-pull connectors
Signal and power cables

Eight-position M12 push-pull connectors

Preassembled M12 push-pull connectors enable secure signal cabling and easy installation.

Highly compact force-guided relay module on a DIN rail
Coupling relays

Highly compact force-guided relay modules

The highly compact RIFLINE complete relay module with six force-guided contacts and Push-in connection technology.

Installation relays and installation contactors on a DIN rail
Installation relays and installation contactors

Installation contactors and installation relays

Versatile installation contactors and relays switch high load currents reliably and efficiently.

M12 PUSH-PULL data connector for Ethernet applications
Data cables

M12 PUSH-PULL network cable

Pre-assembled M12 push-pull connectors for Ethernet applications are characterized by their ease of installation.

The first M17 connectors in accordance with the IEC standard
HIGHLIGHT
Circular connectors

M17 connectors in accordance with the IEC standard

M17 PRO hybrid connectors in accordance with the IEC 61076-2-117 standard with ONECLICK fast-locking system.

M23 hybrid device connectors for soldering processes
Circular connectors

M23 hybrid PCB connector

The new M23 hybrid device connectors for soldering processes reliably transmit data, signals, and power.

PSR-MIS magnetic safety switches
Safety switches

Magnetic safety switches

Safe acquisition of the condition of movable safety equipment.

Mounting device for terminal strip production
Workstation systems

Mounting device

Our ergonomic mounting device enables you to produce terminal strips conveniently and safely.

Network-capable PLC-INTERFACE Ethernet gateway remote relay system on a DIN rail
HIGHLIGHT
Remote relay system

Network-capable remote relay system

The remote relay system, with multi-protocol connection, for simple applications with up to 56 I/O channels.

PLCnext Control for energy applications
HIGHLIGHT
Control technology

PLCnext Control for energy applications

Scalable, secure, and modular control and remote control technology based on PLCnext Technology.

PTCB TM systemic device circuit breakers with alignable current monitoring on a DIN rail
HIGHLIGHT
Thermal-magnetic circuit breakers

PTCB TM systemic device circuit breakers

The thermal-magnetic circuit breakers provide reliable protection and easy handling in an overall width of 8 mm.

TRIO CAP module with integrated capacity on the DIN rail
DC UPS

Plug-and-play solution preventing mains failures

The capacity module provides energy to bridge mains failures in the maintenance-free energy storage unit.

TRIO POWER power supply
Power supplies for panel mounting

Power supplies for panel mounting

Compact TRIO POWER power supplies with a power of up to 2.5 kW and Push-in connection technology.

Surge protection for North American supply systems installed on a DIN rail
Surge protection for power supplies

Protection for NEMA supply systems

VAL-US-SPP: Reliable surge protection for North America, UL Listed, innovative, and easy to integrate.

Rugged WP 6000 series
HMIs

Robust web panels for harsh environments

Robust web panels for demanding environments. Discover the new 6000 series rugged web panels.

Example string combiner box with switch disconnector
Surge protection for photovoltaic systems

String combiner boxes for photovoltaic systems

Safe shutdown of PV rooftop systems in the event of fire with the fire department switch disconnector.

XT 1,5 terminal block family
HIGHLIGHT
Terminal blocks

Terminal blocks with Push-X technology

Discover the new Push-X terminal blocks with a nominal cross-section of 1.5 mm².

Contactor and power relay on the DIN rail
Solid-state contactors

Three-phase solid-state contactors

Solid-state contactors features silent, wear-free, and load-free switching in zero crossing mode with high switching frequencies.

PC 16 PCB connectors
PCB connectors

Touch-protected connectors with screw connection

PC 16 HC series connectors with extended touch protection are now also available with a screw connection.

Software update for CHARX control modular AC charging controllers
AC charging controllers

AC charging controllers simplify calibration law

The software release 1.8 for CHARX control modular significantly shortens the calibration certification process.

New generation of CHARX connect modular type 2 charging sockets
Infrastructure charging sockets

AC charging sockets with reduced overall depth

You can install the new CHARX connect modular type 2 charging sockets on the PCB of the charging station in a space-saving way.

CAPAROC circuit breaker sets
Electronic circuit breakers

CAPAROC sets for getting started quickly

The new circuit breaker sets are an easy way to start protecting eight circuits.

CHARX connect universal CCS type 2 charging inlets with lateral cable outlet
Vehicle charging inlets

CCS charging inlets with lateral cable outlet

The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet.

Signal towers with 9 and 15 light segments
Signal lights

Configurable signal tower with IO-Link

The new signal towers available in two sizes use IO-Link to communicate machine and system states.

Electronics housings with thermal simulation
HIGHLIGHT
DIN rail housings

Electronics housings with thermal simulation

Passive cooled electronics housings and thermally optimized PCB layouts: precisely configured, simulated, and implemented – for increased power density.

Contact insert module for high-current applications
Heavy-duty connectors

HEAVYCON Power contact insert modules

Wire high-current applications up to 300 A in a modular way and create your own customized interface.

NACS charging cables for DC charging with up to 500 kW
HIGHLIGHT
DC charging cables

NACS charging cables for DC charging up to 500 kW

CHARX connect professional uncooled HPC charging connectors are now also available for the NACS charging standard.

Two outdoor cellular routers
HIGHLIGHT
Industrial routers and cybersecurity

Outdoor cellular routers

The industrial outdoor cellular routers connect network-capable devices worldwide to the cellular network.

POS Panelfix PV panel bracket attached to a mast
Field housings

POS Panelfix PV panel bracket

PV panel bracket for quick and secure mounting of various panels in the range from 20 to 200 Wp.

Protective covers for CHARX connect universal CCS charging inlets
Vehicle charging inlets

Protective covers for CCS charging inlets

The protective covers provide IPX5 protection for the contact area of the CHARX connect universal CCS charging inlets.

Signal lights in the form of small points and towers
Signal lights

Signal lights for smart applications

Two application-oriented designs specifically developed for M22 installation.

VL3 UPC 2440 EDGE
Edge computing

The new edge device

The new edge device, VL3 UPC 2440 EDGE, offers unparalleled simplicity and openness for PLC controllers.

FP 0,8 SL series board-to-board connectors
Board-to-board connectors

Unshielded board-to-board connectors with 0.8 mm pitch

With the FP 0,8 SL FINEPITCH board-to-board connectors, unshielded versions of the FP 0,8 series are available.

Virtual PLCnext Control logo
HIGHLIGHT
Virtual control

Virtual PLCnext Control

Virtual PLCnext Control – a control solution for greater flexibility, scalability, and independence.

Angled M12 device connectors for THR
Circular connectors

Angled M12 device connector for THR

The angled M12 device connector for automated production enables efficient mounting processes.

Battery-pole connectors for residential storage
Connectors for energy storage

Battery-pole connectors for residential storage

The connectors for residential storage applications are particularly suitable for use on battery inverters.

CHARX connect professional cooled HPC charging cables for up to 1,000 kW
DC charging cables

CCS charging cables for up to 1,000 kW

Due to the new cooling concept, the new CHARX connect professional HPC charging connectors transmit up to 1 MW.

Color RJ45 patch cables
Data cables

Color RJ45 patch cables

The new color patch cables in the RJ45 BUILDING series are suitable for CAT6A applications.

IO-Link coupler – base device
Industrial Wireless

Contactless power and data transmission

Benefit from the easy contactless supply of IO-Link devices and their maintenance-free connection to the control system.

Energy Management Service On-Premises on monitor with energy measuring devices and EPC
Energy and power measuring technology

Energy management software

The Energy Management Service On-Premises is the perfect solution for your local energy monitoring.

TRIO DC UPS with and without interface on the DIN rail
DC UPS

High availability in the event of power failures

Maximize your system availability with the TRIO UPS.

ICS lower housing part
DIN rail housings

ICS series lower housing part

The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series.

Axioline E – digital IP65 / IP67 IO-Link I/O boxes, DIO8, DI8
Remote I/O systems

IO-Link I/O box for field installation

I/O devices for direct connection to an IO-Link master for the acquisition and output of IO-Link signals.

Individually assembled CHARX connect universal CCS charging inlets
Vehicle charging inlets

Individually assembled CCS charging inlets

We are now offering the CHARX connect universal CCS type 2 charging inlets with assembled cable set for the first time.

Low-maintenance UV inkjet card printer
UV LED printers

Innovative UV inkjet printer

Efficient marking of card materials with the low-maintenance BLUEMARK E.CARD UV inkjet printer.

Lithium battery module on the DIN rail
Battery modules

Lithium battery modules with IQ Technology

The new lithium battery modules with a capacity of up to 284 Wh also protect large loads for a long time.

LoRaWAN soil moisture sensor
Industrial Wireless

LoRaWAN soil moisture sensor

The LoRaWAN soil moisture sensor can be used to determine the current condition of the soil.

UNO POWER power supply for the DIN rail
Power supplies with basic functionality

Low power with Push-in connection

Compact power supplies with Push-in connection for power ranging from 30 to 90 W.

Managed switches in 19" format
Industrial Ethernet switches

Managed switches in 19" format

The FL SWITCH 5900 series offers high data performance, comprehensive security features, and modern TSN mechanisms.

Software-supported workstation system for DIN rail assembly
Workstation systems

Modular workstation systems

With the clipx BASIC line, you can easily configure your own individual workstation for efficient working.

PSR-MM20 over-speed and zero-speed safety relay
Over-speed and zero-speed safety relays

Over-speed and zero-speed safety relays

Safe motion monitoring of rotating parts in systems and machines.

System overview of XPC series PCB connectors
PCB connectors

PCB connectors with Push-X technology

With Push-X technology, flexible and rigid conductors can be connected directly quickly and easily.

Plug-in terminal blocks with Push-X technology on a DIN rail
Plug-in terminal blocks

Plug-in terminal blocks with Push-X

Increase your efficiency with the innovative Push-X connection in conjunction with the COMBI plug-in zone.

PRC 20 series power distributors
Installation connectors

Pluggable power distributor up to 20 A

The preassembled power distributor allows easy installation with PRC 20 series connectors.

Resistor network for proximity switches
Resistor network for proximity switches

Resistor network for proximity switches

The resistor network is used for line fault monitoring of floating contacts and proximity switches.

Electrical outlets with USB interfaces on a DIN rail
Electrical outlets and service interfaces

Sockets with USB interfaces

The electrical outlets enable easy power supply via various device interfaces.

UNO POWER power supply for the DIN rail
Power supplies with basic functionality

Solution for charging infrastructure

Compact 12 V power supply specifically developed for use in charging infrastructure.

Surge protection for APL applications on the DIN rail
Surge protection for MCR technology and signals

Surge protection for APL applications

Phoenix Contact is extending TERMITRAB complete with two surge protection versions for APL applications.

TRIO POWER power supply for the DIN rail
Power supplies with standard functionality

TRIO POWER for machine building

The compact plug-and-play solution for the control cabinet: simply unpack, connect, and you’re done!

Termination Carrier for Siemens ET200SP HA
Signal marshalling for standard I/O systems

Termination Carrier for Siemens ET200SP HA

Plug-and-play: the Termination Carrier connects DIN rail devices to the Siemens SIMATIC ET200SP HA.

Single-channel surge protection on a DIN rail
Surge protection for power supplies

VALVETRAB SPP – easy and safe

Very high level of safety and efficiency: VALVETRAB SPP is now available in single-position versions with various voltage levels.

BPC series connectors protected against polarity reversal
Connectors for energy storage

Battery-pole connectors

BPC connectors protected against polarity reversal provide a particularly high level of flexibility and safety when connecting battery modules.

Upper parts with Push-in connection for BC modular series electronics housings
DIN rail housings

Configurable upper housing parts for Push-in connection

With the upper housing parts from the BC modular series, you benefit from convenient Push-in connection on the front of the housing.

VL3 FPM with various display sizes
Touch monitors

Flat screen touch monitors

VL3 FPM are 10.1 to 23.8 inch flat screen touch monitors and extend the VL3 panel PC portfolio.

EVA board holder for UM-BASIC/-PRO
DIN rail housings

Flexible PCB holder system

The EVA board holder for UM-BASIC/-PRO can be used to attach PCBs of different sizes.

ME-IO Slim housing system for compact controllers
DIN rail housings

Housing system for compact controllers

With a module width of just 12 mm, the ME-IO Slim is particularly suitable for narrow controllers and I/O systems.

I/O module for temperature measurement for the Axioline F remote I/O system
Remote I/O systems

I/O module for temperature measurement

Connection of resistance temperature detectors (RTDs) for the Axioline F I/O system.

I/O modules for temperature measurement for the Axioline P remote I/O system
Remote I/O systems

I/O modules for temperature measurement

Connection of resistance temperature detectors (RTDs) for the Axioline P remote I/O system.

LED enclosure light with socket
Enclosure lights

LED enclosure light with socket

The light can be used universally due to its AC wide range input and country-specific sockets.

Push-in PCB terminal blocks for BC 17,8
DIN rail housings

Push-in PCB terminal blocks

FKDSO 1,5 and FKDSO 2,5 series Push-in PCB terminal blocks for the BC 17,8 (1 HP) electronics housing.

RJ45 magnetic jacks
Data connectors

RJ45 magnetic jacks

The RJ45 jacks with integrated magnetics are suitable for wave soldering and reflow processes.

Managed switches for demanding environments
Industrial Ethernet switches

Robust managed switches

The Layer 2 switches in the Raptor portfolio are ideal for applications in demanding environments.

PSR-MC35 Ex i intrinsically safe safety relay
Safety relays

Safety relays for the Ex area

Monitoring of safe signal generators in potentially explosive environments.

Vehicle charging controller CHARX control vehicle
Vehicle charging controllers

Vehicle charging controller for CCS charging

CHARX control vehicle handles high-level communication between the charging station and the electric vehicle.

Empty surge protection base element for protecting inverters for three MPP trackers, mounted on a DIN rail
Surge protection for photovoltaic systems

Base element for PV applications

Safe and space-saving installation for PV applications with inverters for three MPP trackers.

Compact panel PCs with state-of-the-art processor technology
Panel PCs

Compact panel PCs

VL3 PPCS combines the design of the xP 6000 HMIs with the technology of the VL3 UPC.

Contact insert module with function for heavy-duty connectors
Heavy-duty connectors

Contact insert modules with function

The disconnect zone and function slot enable the bridging, disconnection, and safeguarding of power directly in the field.

NearFi base couplers and remote couplers
Industrial Wireless

Contactless power and data transmission

New NearFi versions with a greater range of up to 100 mm and more power up to 100 W.

ECM UC current measuring transducer with web-based management on a DIN rail
Current measuring transducers

Current measuring transducers with web-based management

Intuitive configuration and precise measurement with an accuracy of <0.5% via web-based management.

MARKING system software open on a PC monitor
Software for control cabinet building

High-performance marking software

Simple and efficient realization of marking projects with the MARKING system marking software.

Axioline Smart Elements with serial interface (RS-232/RS-485) and extended scope of functions
Remote I/O systems

I/O modules with serial interface

Axioline Smart Elements with serial interface and extended scope of functions.

VAL-MB-T1/T2-1000DC-2+V-R lightning current arrester/surge protection
Surge protection for power supplies

Lightning current arrester for DC grids

The new VAL-MB-DC-T1/T2... protects applications up to 1,000 V DC against damage caused by lightning currents and surge voltages.

M12 push-pull distributor box with plug-in cover connection
Distributor boxes

M12 push-pull distributor boxes

Save time during cabling. Connect the master cable and M12 connector reliably and tool-free.

Different magazines for providing different parts and components
Workstation systems

Modular magazine system

Modular magazine system for the efficient provision of components for control cabinet building.

CONTACTRON ELR HDC DC circuit breaker on DIN rails
Motor starters and electronic switching devices

Multifunctional DC circuit breakers

The CONTACTRON ELR HDC with hybrid technology for protecting, monitoring, and switching high DC loads.

CAPAROC circuit breakers
Electronic circuit breakers

Overcurrent protection for load currents of up to 20 A

The new modules of the CAPAROC device circuit breaker system now also protect your loads up to 20 A.

Contact insert module with function for heavy-duty connectors
Heavy-duty connectors

Panel-mount bases with screw-in thread

Save significant amounts of time during mounting work. HEAVYCON D7 bases can now be secured conveniently in the M25/M32 panel cutout.

HEAVYCON CME plug-in conductor connector
Heavy-duty connectors

Plug-in conductor connectors

HEAVYCON CME offers greater efficiency in control cabinet wiring through the simple connection of cable harnesses.

TRIO&nbsp;POWER power supply for panel mounting
Power supplies for panel mounting

Power supplies for panel mounting

The compact power supply with an output of up to 2.5 kW is suitable for a wide range of applications.

CLT-10P/2-MOV-230V-I mounted on a DIN rail
Surge protection for MCR technology and signals

Surge protection for 230 V signals

The new CLIXTRAB CLT-10P/2-MOV-230V-I-P plug protects 230 V signals safely and efficiently against surge voltages.

MARKING Configurator open on a PC monitor
Marking and labeling

Tailored marking solutions

Easy configuration of tailored marking solutions with the MARKING configurator.

CONNEXIS connectors with Push-in Technology
Wire-to-board connectors for assemblies

Wire-to-board connectors with Push-in Technology

The CONNEXIS PCB connectors with Push-in connection simplify and accelerate tool-free mounting.

Use of the zero-cut block for zero cuts on perforated DIN rails with the DIN rail cutter
Profile and DIN rail cutters

Zero-cut block for DIN rail cutters

Quickly make reproducible zero cuts on perforated DIN rails with the zero-cut block.

Axioline Smart Elements – I/O input module for 48 V DC signals
Remote I/O systems

Digital I/O module

Compact, digital input module for acquiring 48 V DC signals for PLCnext Control and bus couplers.

Ethernet-APL switch
Industrial Ethernet switches

Ethernet-APL switches for the process industry

The Ethernet-APL switches enable the two-wire Ethernet connection of devices and sensors in the Ex area.

I/O module with two counter inputs for the Axioline F remote I/O system
Remote I/O systems

I/O module with two counter inputs

The I/O module acquires and processes fast pulse sequences from sensors.

Axioline E IO-Link I/O box for field installation
Remote I/O systems

IO-Link I/O box for field installation

I/O device for direct connection to an IO-Link master for the acquisition and output of IO-Link signals.

Overview of the three sizes of the MCS Monitoring Case System
Field housings

Monitoring Case System (MCS)

Well-designed empty housing for sensor and IoT/IIoT applications.

CHARX&nbsp;connect&nbsp;eco NACS charging cables for AC currents up to 80&nbsp;A
AC charging cables

NACS charging cables for AC charging up to 80 A

The CHARX connect eco NACS charging cables are UL-certified, SAE-compliant, and provide maximum safety.

POS series PV system solution
POS outdoor housings

POS series PV system solution

The POS (Pico Off-Grid System) is a PV panel-based, robust solution with multiple performance classes up to 190 Wp.