Revenue Grade Meter The EEM-MA370-MC-REV power meter is perfectly designed for billing applications within the commercial, residential and industrial space. The Measurement Canada certification ensures protection against unauthorized tampering.

Revenue Grade Meter from Phoenix Contact
Revenue Grade Meter- UL Certified Image

Revenue grade meters are highly accurate devices used to measure electricity, gas, or water consumption for billing purposes.

They are essential for ensuring precise and reliable measurements, which are critical for financial transactions between utility providers and consumers. Revenue grade meters are crucial in Canada for accurately measuring and billing electricity consumption, ensuring fairness and transparency in energy pricing. They are also essential for participating in utility programs and optimizing energy management practices.

In Canada, Measurement Canada (MC) regulates the use of these meters, requiring them to undergo calibration, testing, and verification to meet specific accuracy standards.

Key Features and Benefits

  • Revenue-Grade Accuracy

  • Measurement Canada Certification

  • Modbus TCP/IP Protocol

  • Ethernet Connection

Product Specifications

The power meter is compatible with current transformers with a 1A or 5A secondary rating, while supporting Modbus TCP/IP protocol and Ethernet connection, enabling seamless integration and visualization of energy data through a web interface or compatible control system.