Process indicators and field devices

Process indicators and field devices

Field Analog series process displays and field devices enable you to acquire, monitor, and locally display analog and temperature signals, and to control them via digital and analog inputs and outputs. Loop-powered temperature transducers acquire signals from resistance thermometers, thermocouples, resistance-type sensors, and voltage sensors directly in the field and convert them into standard and HART® signals.

Your advantages

  • Multifunctional and universal: Process displays with universal input
    for current, voltage, and the signals of RTDs, TCs, and resistance-type sensors
  • Output loop powered and HART® communicative: Display for 4 ... 20 mA and HART® signals for mapping up to four alternating measured values of a sensor via HART®
  • Compact and cost-efficient: 7-segment LED display with integrated setpoint adjuster for cost-efficient monitoring of standard, current, and voltage signals as well as frequency and pulse signals
  • Acquire and convert signals in the field: Loop-powered temperature transducers for acquiring resistance thermometers, thermocouples, resistance-type sensors, and voltage sensors
  • HART® communication: Easy online configuration and diagnostics of HART®-compatible field devices and continuous documentation of process variables and states via PC or management system

Process displays, field devices, HART communication

Field Analog process displays in a field housing and for the control cabinet
Field devices and loop-powered temperature transducers
HART® multiplexer for HART® communication
Field Analog process displays in a field housing and for the control cabinet

  • Multifunctional process displays
  • Output-loop-powered process displays
  • 7-segment LED indicators

Field devices and loop-powered temperature transducers

  • Loop-powered temperature transducers
  • Loop-powered temperature head-mounted transducers

HART® multiplexer for HART® communication

  • For online configuration and diagnostics for HART®-compatible field devices
  • Continuous documentation of process variables and states via PC or management system

E-paper
Signal conditioning and explosion protection

Interference-free and safe signal conditioning, transmission, and visualization through 3-way electrical isolation. Our product portfolio for signal conditioning and explosion protection covers all tasks involving interference-free and safe signal transmission, such as NAMUR signal conditioners, bipolar signal conditioners, temperature transducers, supply isolators, etc.

Open the e-paper
Cover page of the “Signal conditioning and explosion protection” brochure