You can install the new CHARX connect modular type 2 charging sockets on the PCB of the charging station in a space-saving way.
New products
Big and small innovations at a single glance
Our engineers are constantly developing new products. Discover our innovations in connection technology, device connection technology, and automation technology.
- Filters:
-
ShowAll new products
-
Segment
-
Product category
-
Released
-
SortingNewest first
164 Results
AC charging sockets with reduced overall depth
CAPAROC sets for getting started quickly
The new circuit breaker sets are an easy way to start protecting eight circuits.
CCS charging inlets with lateral cable outlet
The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet.
Cloud-based remote maintenance access
The new version 3.1 of the mGuard Secure Cloud features an improved backend architecture and China VPN+.
Configurable signal tower with IO-Link
The new signal towers available in two sizes use IO-Link to communicate machine and system states.
Electronics housings with thermal simulation
Passive cooled electronics housings and thermally optimized PCB layouts: precisely configured, simulated, and implemented – for increased power density.
HEAVYCON Data Center connectors
Optimize your power distribution and reduce energy consumption and heat generation.
HEAVYCON Power contact insert modules
Wire high-current applications up to 300 A in a modular way and create your own customized interface.
NACS charging cables for DC charging up to 500 kW
CHARX connect professional uncooled HPC charging connectors are now also available for the NACS charging standard.
Outdoor cellular routers
The industrial outdoor cellular routers connect network-capable devices worldwide to the cellular network.
POS Panelfix PV panel bracket
PV panel bracket for quick and secure mounting of various panels in the range from 20 to 200 Wp.
Protective covers for CCS charging inlets
The protective covers provide IPX5 protection for the contact area of the CHARX connect universal CCS charging inlets.
Signal lights for smart applications
Two application-oriented designs specifically developed for M22 installation.
Software update for AC charging controllers
With software release 1.8.0 for CHARX control modular, the calibration law concept has been fundamentally revised.
The new edge device
The new edge device, VL3 UPC 2440 EDGE, offers unparalleled simplicity and openness for PLC controllers.
Unshielded board-to-board connectors with 0.8 mm pitch
With the FP 0,8 SL FINEPITCH board-to-board connectors, unshielded versions of the FP 0,8 series are available.
Virtual PLCnext Control
Virtual PLCnext Control – a control solution for greater flexibility, scalability, and independence.
Angled M12 device connector for THR
The angled M12 device connector for automated production enables efficient mounting processes.
Battery-pole connectors for residential storage
The connectors for residential storage applications are particularly suitable for use on battery inverters.
CCS charging cables for up to 1,000 kW
Due to the new cooling concept, the new CHARX connect professional HPC charging connectors transmit up to 1 MW.
Color RJ45 patch cables
The new color patch cables in the RJ45 BUILDING series are suitable for CAT6A applications.
Contactless power and data transmission
Benefit from the easy contactless supply of IO-Link devices and their maintenance-free connection to the control system.
Energy management software
The Energy Management Service On-Premises is the perfect solution for your local energy monitoring.
High availability in the event of power failures
Maximize your system availability with the TRIO UPS.
ICS series lower housing part
The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series.
IO-Link I/O box for field installation
I/O devices for direct connection to an IO-Link master for the acquisition and output of IO-Link signals.
Individually assembled CCS charging inlets
We are now offering the CHARX connect universal CCS type 2 charging inlets with assembled cable set for the first time.
Innovative UV inkjet printer
Efficient marking of card materials with the low-maintenance BLUEMARK E.CARD UV inkjet printer.
Lithium battery modules with IQ Technology
The new lithium battery modules with a capacity of up to 284 Wh also protect large loads for a long time.
LoRaWAN soil moisture sensor
The LoRaWAN soil moisture sensor can be used to determine the current condition of the soil.
Low power with Push-in connection
Compact power supplies with Push-in connection for power ranging from 30 to 90 W.
Managed switches in 19" format
The FL SWITCH 5900 series offers high data performance, comprehensive security features, and modern TSN mechanisms.
Modular workstation systems
With the clipx BASIC line, you can easily configure your own individual workstation for efficient working.
Over-speed and zero-speed safety relays
Safe motion monitoring of rotating parts in systems and machines.
PCB connectors with Push-X technology
With Push-X technology, flexible and rigid conductors can be connected directly quickly and easily.
Plug-in terminal blocks with Push-X
Increase your efficiency with the innovative Push-X connection in conjunction with the COMBI plug-in zone.
Pluggable power distributor up to 20 A
The preassembled power distributor allows easy installation with PRC 20 series connectors.
Resistor network for proximity switches
The resistor network is used for line fault monitoring of floating contacts and proximity switches.
Sockets with USB interfaces
The electrical outlets enable easy power supply via various device interfaces.
Software update for AC charging controllers
Software release 1.7.0 for CHARX control modular provides improved connectivity, convenience, and security.
Solution for charging infrastructure
Compact 12 V power supply specifically developed for use in charging infrastructure.
Surge protection for APL applications
Phoenix Contact is extending TERMITRAB complete with two surge protection versions for APL applications.
TRIO POWER for machine building
The compact plug-and-play solution for the control cabinet: simply unpack, connect, and you’re done!
Termination Carrier for Siemens ET200SP HA
Plug-and-play: the Termination Carrier connects DIN rail devices to the Siemens SIMATIC ET200SP HA.
VALVETRAB SPP – easy and safe
Very high level of safety and efficiency: VALVETRAB SPP is now available in single-position versions with various voltage levels.
Battery-pole connectors
BPC connectors protected against polarity reversal provide a particularly high level of flexibility and safety when connecting battery modules.
Configurable upper housing parts for Push-in connection
With the upper housing parts from the BC modular series, you benefit from convenient Push-in connection on the front of the housing.
Flat screen touch monitors
VL3 FPM are 10.1 to 23.8 inch flat screen touch monitors and extend the VL3 panel PC portfolio.
Flexible PCB holder system
The EVA board holder for UM-BASIC/-PRO can be used to attach PCBs of different sizes.
Housing system for compact controllers
With a module width of just 12 mm, the ME-IO Slim is particularly suitable for narrow controllers and I/O systems.
I/O module for temperature measurement
Connection of resistance temperature detectors (RTDs) for the Axioline F I/O system.
I/O modules for temperature measurement
Connection of resistance temperature detectors (RTDs) for the Axioline P remote I/O system.
LED enclosure light with socket
The light can be used universally due to its AC wide range input and country-specific sockets.
Multifunctional safety relays
Monitoring of up to two safety functions in a single device.
Push-in PCB terminal blocks
FKDSO 1,5 and FKDSO 2,5 series Push-in PCB terminal blocks for the BC 17,8 (1 HP) electronics housing.
RJ45 magnetic jacks
The RJ45 jacks with integrated magnetics are suitable for wave soldering and reflow processes.
Robust managed switches
The Layer 2 switches in the Raptor portfolio are ideal for applications in demanding environments.
Safety relays for the Ex area
Monitoring of safe signal generators in potentially explosive environments.
Vehicle charging controller for CCS charging
CHARX control vehicle handles high-level communication between the charging station and the electric vehicle.
Base element for PV applications
Safe and space-saving installation for PV applications with inverters for three MPP trackers.
Compact panel PCs
VL3 PPCS combines the design of the xP 6000 HMIs with the technology of the VL3 UPC.
Contact insert modules with function
The disconnect zone and function slot enable the bridging, disconnection, and safeguarding of power directly in the field.
Contactless power and data transmission
New NearFi versions with a greater range of up to 100 mm and more power up to 100 W.
Current measuring transducers with web-based management
Intuitive configuration and precise measurement with an accuracy of <0.5% via web-based management.
High-performance marking software
Simple and efficient realization of marking projects with the MARKING system marking software.
I/O modules with serial interface
Axioline Smart Elements with serial interface and extended scope of functions.
Lightning current arrester for DC grids
The new VAL-MB-DC-T1/T2... protects applications up to 1,000 V DC against damage caused by lightning currents and surge voltages.
M12 push-pull distributor boxes
Save time during cabling. Connect the master cable and M12 connector reliably and tool-free.
Modular magazine system
Modular magazine system for the efficient provision of components for control cabinet building.
Multifunctional DC circuit breakers
The CONTACTRON ELR HDC with hybrid technology for protecting, monitoring, and switching high DC loads.
Overcurrent protection for load currents of up to 20 A
The new modules of the CAPAROC device circuit breaker system now also protect your loads up to 20 A.
Panel-mount bases with screw-in thread
Save significant amounts of time during mounting work. HEAVYCON D7 bases can now be secured conveniently in the M25/M32 panel cutout.
Plug-in conductor connectors
HEAVYCON CME offers greater efficiency in control cabinet wiring through the simple connection of cable harnesses.
Surge protection for 230 V signals
The new CLIXTRAB CLT-10P/2-MOV-230V-I-P plug protects 230 V signals safely and efficiently against surge voltages.
TRIO POWER for panel mounting
The compact power supply with an output of up to 2.5 kW is suitable for a wide range of applications.
Tailored marking solutions
Easy configuration of tailored marking solutions with the MARKING Configurator.
Wire-to-board connectors with Push-in Technology
The CONNEXIS PCB connectors with Push-in connection simplify and accelerate tool-free mounting.
Zero-cut block for DIN rail cutters
Quickly make reproducible zero cuts on perforated DIN rails with the zero-cut block.
Digital I/O module
Compact, digital input module for acquiring 48 V DC signals for PLCnext Control and bus couplers.
Ethernet APL switch for the process industry
The Ethernet APL switch enables the two-wire Ethernet connection of devices and sensors in the Ex area.
I/O module with two counter inputs
The I/O module acquires and processes fast pulse sequences from sensors.
IO-Link I/O box for field installation
I/O device for direct connection to an IO-Link master for the acquisition and output of IO-Link signals.
Monitoring Case System (MCS)
Well-designed empty housing for sensor and IoT/IIoT applications.
NACS charging cables for AC charging up to 80 A
The CHARX connect eco NACS charging cables are UL-certified, SAE-compliant, and provide maximum safety.
POS series PV system solution
The POS (Pico Off-Grid System) is a PV panel-based, robust solution with multiple performance classes up to 190 Wp.
Analog input modules for HART devices
Passive eight-channel input modules for connecting four-conductor HART devices for the Axioline F remote I/O system.
Analog safety I/O module
The new Axioline F safety module enables safe RTD-based temperature measurement.
Battery modules for TRIO UPS
The battery modules with capacities ranging from 1.2 to 12 Ah are the perfect addition to the TRIO UPS family.
CAPAROC circuit breaker system
Power module with EtherNet/IP™ interface.
Contact inserts for heavy-duty connectors
The modular contact inserts offer more options for reliable and powerful data transmission.
Contact inserts for heavy-duty connectors
Wire high-current applications up to 100 A in a modular way and create your own customized interface.
Contact inserts for heavy-duty connectors
Reliable testing of current transformers in the field of protection technology for medium-voltage switchgear.
Controller for room automation
Compact design in REG format and a large number of integrated, flexibly usable I/O channels.
Distributors for electrical installations
IPD distribution boards enable simple and safe power distribution without tools.
Function terminals with Push-X technology
The function terminals with the new Push-X technology enable the safe disconnection of signals.
Highly compact, network-capable logic modules
Logic modules with simple Modbus/RTU connection for distributed remote I/O access to process data.
IFS PROFIsafe gateway
The IFS PROFIsafe gateway enables the easy and safe network integration of up to 15 motor starters.
IO-Link I/O box for field installation
I/O device for direct connection to an IO-Link master for the acquisition and output of IO-Link signals.
Industrial Wi-Fi 6 modules
The new generation of industrial WLAN modules is based on the Wi-Fi 6 (IEEE 802.11ax) standard.
Intelligent light control
As part of the Smart Lighting solution, the light control integrates lighting points with LoRaWAN.
Lead battery module for QUINT UPS
The battery module with a capacity of 110 Ah is the perfect addition to our QUINT UPS family.
M12 device connectors for soldering processes
Lead-free M12 connectors for smooth integration into your existing PCB layout.
Mobile thermal transfer card printer
Create professional marking solutions in a stationary location or directly on site with the THERMOMARK PRIME 2.0
Motor starters – safe switching of DC motors
Compact reversing load relays enable the switching and braking of DC motors for reliable operation.
New benchmark in surge protection
Safe Protection Plus offers forward-thinking installation and safety features in surge protection.
Passive analog hot-swap input modules
Eight-channel HART input modules for the Axioline P remote I/O system with hot-swap capability.
QPD STAS 3 installation connectors
Connect motors for blinds, window coverings, and awnings easily and safely with IDC fast connection.
REG switches for building installation
Easy and space-saving installation in control cabinets and in electrical subdistributions.
Relay modules – circuit breaker
The combination of a relay interface and fuse (circuit breaker) in an overall width of just 6.2 mm.
Relay modules – inverting signals
Inverter modules offer compact signal inversion (PNP/NPN and vice versa) in an overall width of just 6.2 mm.
S15 power circular connectors
Connect asynchronous and three-phase motors up to 7.5 kW easily, reliably, and tool-free.
STEP POWER bus power supply for KNX
For building automation with complete transparency thanks to the color display and reliability thanks to the active choke.
Smart automatic stripping device
With the E.FOX S 10 smart automatic stripping device, you can process wires ranging from 0.08 to 10 mm² easily and efficiently.
TRIO POWER with integrated device protection
The compact plug-and-play solution with integrated multi-channel device protection for machine building.
The new generation of CCS charging cables
The CCS charging connectors cover the medium power range and offer many improvements in the new design.
The new generation of GB/T DC charging cables
The DC charging connectors in accordance with the Chinese standard impress with their high-quality materials and reliable technology.
Unmanaged PoE switches
Supply up to eight end devices with power and data via the same Ethernet cable.
Wire brake for assembly workstations
The wire brake enables you to configure wires at assembly workstations clearly and effortlessly.
Worker assistance software for assembly
The clipx ENGINEER assemble worker assistance software enables guided assembly.
Angled THR PCB terminal blocks with 2.5 mm²
SPTA-THR 2,5 series PCB terminal blocks with angled, reflow-solderable designs are suitable for automated assembly processes.
Bridge for TBUS connectors
For applications without a necessary output to the PCB, data and signals can be looped through by a TBUS bridge under the module.
Connectors for 8-position TBUS connectors
Input and output connectors for the 8-position TBUS enable module communication over multiple levels.
D21, D31, and D32 CONNEXIS connectors
Wire-to-board connectors with crimp connection for automated production with currents up to 8 A and voltages up to 320 V.
FMCOR/W 1,5 PCB connectors
The new FMCOR/W 1,5 PCB connectors from Phoenix Contact enable convenient conductor connection orthogonally to the operating direction.
FS series board-to-board connectors
The board-to-board connectors of the FS 0,635 series enable mezzanine PCB arrangements with high-speed data transmission rates.
Gold-plated, inverted crimp contacts for PCB connector housings
The inverted crimp contacts of the IMCC 0.5-MP series are ideal for wire-to-wire connections with a gold-plated contact surface.
Inverted connector housings
The inverted, single-row and double-row housings for connectors of the I(D)MCC 0,5 series complete the portfolio with a compact pitch of 2.54 mm.
PCB terminal blocks in two pitches for the ICS series
The new PCB terminal blocks in two pitches provide additional connection options for ICS series electronics housings.
Push-in PCB connectors for KNX automation
The PTS 0,5 series extends the building automation portfolio with compact PCB connectors for KNX communication.
Upside-down headers of the MC 1,5 series
The new upside-down headers with a 3.81 mm pitch extend the MC series.
Analog I/O modules
The compact Axioline Smart Elements allow the operation of four analog -10 V to 10 V signals.
Bus coupler for Modbus/TCP
Redundant and robust bus coupler for the Axioline P remote I/O system.
Compact CCS charging cables
The new CHARX connect compact CCS type 1 charging cables can now transmit a permanent 125 kW.
Compact DMC 1,5 series headers
The new reflow-solderable headers with a 3.5 mm pitch extend the DMC series.
Compact plug-and-play solution
TCP DC thermal device circuit breakers.
Contact inserts for HEAVYCON D7 connectors
Transmit signals and power easily and reliably, even in confined spaces.
DC connectors with ArcZero technology
The ArcZero series DC connector can be safely connected and disconnected under load and provides reliable protection against hazardous electric arcs.
DC energy meters with calibration approval
The compact EMpro DC energy meter enables the space-saving direct measurement of currents and voltages up to 650 A/1,000 V DC.
Disconnect terminal blocks with multi-level disconnect zone
With two disconnect zones and the 3 x 2 function shafts, a wide range of distribution applications can be realized in a small space.
HEAVYCON EVO multi-gland cable glands
Effortlessly route different cables into your control cabinet via just one plug-in interface.
IPD installation cables
Experience simple power distribution with tool-free installation and fast commissioning.
Large-volume OCS series outdoor housings
The OCS products are robust, large-volume outdoor housings designed for electronics that can also operate in extreme ambient conditions.
M12 push-pull connectors designed for assembly
Easy connection with Push-Lock technology: tool-free conductor connection and secure installation with easy plugging into the device port.
M12 push-pull connectors for Ethernet applications
Extremely compact high-speed data transmission with effortless installation through simple plugging with fast-locking.
MPTD miniature terminal blocks
The double miniature terminal blocks enable easy mounting in confined spaces.
MQTT edge gateway
Connecting Modbus devices to MQTT brokers just became easy.
Managed TSN switches
Managed switches with real-time capability for Time-Sensitive Networking (TSN).
Managed switches for stringent requirements
Managed switches for use in critical infrastructures and the energy sector.
Media converters for Ethernet networks
Reliable communication via fiber optics.
Narrow electronic circuit breakers
Universal protection also at 48 V DC.
PLC extension module for safety applications
High-performance safety controller for PLCnext Control.
Pick-off plugs for fast and permanent integration
The pick-off plugs allow you to easily integrate additional load pick-offs via the function shaft of the terminal blocks.
Protection for telecommunications applications
For high-speed transmission with VDSL and G.fast.
QUINT AC UPS for large loads
The wall mounting UPS buffers loads up to 5 kVA with the corresponding battery module.
RailFIX DIN rail adapters
DIN rail adapters for the quick and easy mounting of fully assembled DIN rails.
SPE PCB terminal blocks from the COMBICON portfolio
Single Pair Ethernet (SPE) is a powerful technology for realizing Industry 4.0 and IIoT applications.
STEP POWER power supply for PoE applications
High availability in PoE applications up to 120 W.
STEP POWER power supply with USB port
Smart meter gateways, Raspberry Pis, and other smart home components can be supplied via the USB port.
Safety over EtherCAT (FSoE)
TÜV-certified Axioline Smart Elements for safe communication over EtherCAT (FSoE).
Service connectors for various testing applications
The service connectors are equipped with the lever Push-in technology, which enables quick and easy wiring and rewiring.
THERMOMARK E.300 DOUBLE
The flexible thermal transfer printer for single- and double-sided marking of materials in roll format.
TRIO POWER for demanding environments
The compact power supply with protective-coated printed circuit board.
UT 1,5 feed-through terminal blocks
Compact maintenance-free screw terminal blocks with a nominal cross-section of 1.5 mm².
Universal CCS charging inlets
The new CHARX connect universal CCS charging inlets enable permanent, uncooled HPC charging at 375 kW.