VL3 PPCS10 2430
-
Panel PC
1494297
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Computer data | |
| Processor | Intel Atom® x6413E 1.5 GHz |
| Trusted Platform Module | fTPM 2.0 |
| Operating system | without operating system |
| RAM | 16 GB LPDDR4 |
| Data storage system | 120 GB, 3D TLC |
| Cooling | passive |
| Raid system | without RAID system |
| Display | |
| Display type | 25.7 cm / 10.1"-TFT |
| Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
| Display formats | 16:9 |
| Touch technology | projective-capacitive (PCAP) |
| Display lighting type | LED |
| Brightness | 500 cd/m² |
| MTBF | 50,000 hours |
| Color spectrum | 16.7 million colors |
| Reading angle left | 89.00 ° |
| Reading angle right | 89.00 ° |
| Reading angle top | 89.00 ° |
| Reading angle bottom | 89.00 ° |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC ±20% |
| Max. current consumption | 2.44 A (24 V DC) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Power supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.35 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.35 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Interfaces | 2x USB 3.1 Gen. 1, Typ A |
| 1x COM (RS-232/422/485) | |
| Monitor output | 1x DP++ 1.4 |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I226-IT |
| External dimensions | |
| Width / Height / Depth | 263 mm / 200 mm / 73 mm (Outside dimensions) |
| Installation dimensions | |
| Width / Height / Installation depth | 252 mm / 189 mm / (Installation cutout) |
| Color (Housing) | light gray (RAL 7035) |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Sheet steel |
| Ambient conditions | |
| Degree of protection | IP66 (front (panel mount)) |
| IP30 (back/all around when VESA installed) | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g with 11 ms impulse |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Mounting type | Panel cutout |
| VESA holder | |
| Holder system | VESA MIS-D 100 C |
| Item number | 1494297 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DRBAAB |
| GTIN | 4063151942656 |
| Weight per piece (including packing) | 4,860 g |
| Weight per piece (excluding packing) | 3,500 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200103 |
| ECLASS-15.0 | 19200103 |
ETIM
| ETIM 10.0 | EC001414 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SI-RND-U1A - Data interface 1425185
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
FMC 1,5/ 3-STF-3,5 - PCB connector 1966101
-
MC 1,5/ 3-STF-3,5 - PCB connector 1847068
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
VL3 UPC PORT COVER KIT - Cover 1452726
-
TP6/WP6/VL3 MOUNTING HW (2PCS) - Panel-mount flange 1289537
-
UNO2-PS/1AC/24DC/120W - Power supply 1110466
-
TRIO3-PS/1AC/24DC/5 - Power supply 1159037
-
STEP3-PS/1AC/24DC/5/PT - Power supply 1088478
-
QUINT4-PS/1AC/24DC/5 - Power supply 2904600
-
QUINT4-PS/24DC/24DC/5/SC - DC/DC converter 1046800
-
QUINT4-PS/24DC/24DC/5/PT - DC/DC converter 2910119
-
FMC 1,5/ 3-STF-3,5 GY7035 - PCB connector 1561300
-
TP/WP 6000 RTC BATTERY KIT - Battery 1289761
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg