FL SWITCH 1701 7POE
-
Industrial Ethernet Switch
1119230
PoE+ Ethernet switch, 8 Ethernet ports in M12 format, automatic detection of the data transmission speed of 10/100/1000 Mbps, jumbo frames up to 9600 bytes, coupling of network segments with different transmission speeds, autocrossing function, degree of protection IP67
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 226 mm |
| Depth | 102 mm |
| Drill hole spacing | 210 mm |
| General | NOTE: Meet noise immunity requirements Connect FE using a mounting screw when mounting on a conductive surface. When mounting on a non-conductive surface, FE is connected using the mounting screw via a cable lug. |
| Color | nickel color |
| Material base plate | Die-cast aluminum, corrosion-resistant |
| Housing material | Zinc die-cast, surface bronzed and nickel-plated |
| Housing surface material | nickel-plated |
| Mounting type | Panel mounting |
| Ethernet | |
| Number of interfaces | 1 |
| Connection method | M12 connector, X-coded |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 1 (M12 ports) |
| Ethernet (PoE) | |
| Connection method | M12 connector, 8-pos. |
| Note on the connection method | X-coded |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status, PoE |
| No. of channels | 7 (RJ45 PoE ports) |
| Product type | Switch |
| Product family | Unmanaged PoE Switch 1000 |
| Type | Stand-alone |
| MTTF | 249.43 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 107.99 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 30.14 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Signal delay | ≥ 1.9 µs (Store-and-Forward mode, 10/100/1000 Mbps, depending on the frame size) |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Switch functions | |
| Basic functions | PSE, complies with IEEE 802.3af/at/bt |
| Autonegotiation | |
| Store and Forward switching mode | |
| 10/100/1000 Mbps | |
| Jumbo frames with up to 9600 bytes | |
| 8 priority classes | |
| PROFINET conformance class | Conformance Class A |
| MAC address table | 16 k |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 3 LEDs per Ethernet port (Link, Activity, and PoE Status) |
| Additional functions | Autonegotiation |
| Security functions | |
| Basic functions | PSE, complies with IEEE 802.3af/at/bt |
| Autonegotiation | |
| Store and Forward switching mode | |
| 10/100/1000 Mbps | |
| Jumbo frames with up to 9600 bytes | |
| 8 priority classes | |
| Power consumption | 168 W (Vin = Min, Tamb = Max, POE = 150 W, 100% data traffic on all connected ports) |
| Local diagnostics | US Supply voltage US Green LED |
| Maximum power dissipation for nominal condition | 18 W (Vin = Min, Tamb = Max, POE = 150 W, 100% data traffic on all connected ports) |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (M12 connector) |
| Supply voltage range | 18.7 V DC ... 30.5 V DC |
| Power supply connection | via M12 connector, L-coded |
| Residual ripple | 3.6 VPP |
| Max. current consumption | 10 A (Maximum, nominal load) |
| Typical current consumption | 300 mA (at US = 24 V DC and 25 °C ambient temperature) |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.7 V DC ... 30.5 V DC (including ripple) |
| Supply voltage | |
| Connection method | M12 connector, L-coded |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP66 | |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) | -40 °C ... 50 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion A | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-4 (conducted interference) Class A | |
| EN 61000-6-4 Class A | |
| Noise immunity | EN 61000-6-2:2019 |
| Noise emission | |
| Standards/regulations | EN_61000-6-4:2019 |
| Functionality | |
| Basic functions | PSE, complies with IEEE 802.3af/at/bt |
| Autonegotiation | |
| Store and Forward switching mode | |
| 10/100/1000 Mbps | |
| Jumbo frames with up to 9600 bytes | |
| 8 priority classes | |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 3 LEDs per Ethernet port (Link, Activity, and PoE Status) |
| Item number | 1119230 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN114 |
| GTIN | 4063151048723 |
| Weight per piece (including packing) | 1.824 kg |
| Weight per piece (excluding packing) | 1.605 kg |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222612 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
NBC-M12MRX/2,0-94F/M12MRX - Network cable 1080721
-
NBC-M12MSX/ 1,0-94C/M12MSX - Network cable 1125028
-
NBC-M12MSX/1,0-94F/M12MRX - Network cable 1080724
-
NBC-M12MSX/2,0-94F/M12MRX - Network cable 1080725
-
NBC-M12MSX/5,0-94F/M12MRX - Network cable 1080726
-
SACC-PO12MSX-8CT-CL SH - Data connector 1021783
-
PROT-M12 - Screw plug 1680539
-
SACC-M12FSL-4FEPL-CL M - Power connector 1646350
-
SACC-M12FSL-4CT-CM SH - Power connector 1027480
Your advantages
Gigabit support
Robust IP67 housing
Easy panel mounting
PoE+ supply to 7 ports
Jumbo frames with up to 9600 bytes
Metal housing
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg