8-port Ethernet switch with four PoE ports according to 802.3at with an output power of up to 30 W for building installation in REG format. With four RJ45 ports both above and below the touch protection cover. With four PoE ports according to 802.3 at with an output power of up to 30 W
FL SWITCH 1104-4POE REG
-
Industrial Ethernet Switch
1473642
Unmanaged Switch 1000 REG series, 4 RJ45 ports 10/100/1000 Mbps, 4 RJ45 PoE ports, degree of protection: IP20, Ambient temperature (operation): 5 °C ... 50 °C, Supply voltage range: 48 V DC ... 55 V DC, REG design in accordance with DIN 43880
Product details
| Dimensional drawing |
|
| Width | 108 mm |
| Height | 90 mm |
| Depth | 62 mm |
| Note on dimensions | 6 HP |
| General | Support by phone or on-site (fee is charged) |
| Note on application | |
| Note on application | Only for industrial use |
| Housing material | PC |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (per segment) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 4 (RJ45 ports) |
| Input buffer | 1.5 Mbits |
| Output buffer | 1.5 Mbits |
| Ethernet (PoE) | |
| Connection method | RJ45 |
| Transmission length | 100 m (Between transmitter / receiver) |
| Signal LEDs | LNK/ACT, POE |
| No. of channels | 4 (RJ45 PoE ports) |
| Transmission speed | 10/100/1000 Mbps |
| No. of channels | 4 (RJ45 PoE ports) |
| Product type | Switch |
| Product family | Unmanaged Switch 1000 REG |
| Type | Stand-alone |
| MTTF | 802.8 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 351.4 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 94.1 Years (SN 29500 standard, temperature: 50°C, operating cycle: 100%) | |
| Special properties | REG design in accordance with DIN 43880 |
| Signal delay | Store and Forward mode, 10/100 Mbps, depending on the frame size |
| Switch functions | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Status and diagnostic indicators | LEDs: US (voltage supply), Link/Activity and PoE per Ethernet port |
| Security functions | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Local diagnostics | US Supply voltage Green LED |
| PoE PoE detection Yellow LED | |
| LNK/ACT Link status/data transmission Green LED | |
| Maximum power dissipation for nominal condition | 7.6 W |
| Test voltage | 500 V DC |
| Test section | Between the Ethernet ports 1500 V AC 1 min |
| 24 V supply (US) / FE 500 V DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 54 V DC (Recommended) |
| 48 V DC | |
| Supply voltage range | 48 V DC ... 55 V DC |
| Max. current consumption | 2.5 A (at Us = 52 V DC, data transmission 1 Gbps) |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 5 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | max. 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 86 hPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 hPa ... 108 kPa (3500 m above sea level) |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion B | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Class A | |
| Noise immunity | EN 61000-6-3 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Functionality | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Status display | LEDs: US (voltage supply), Link/Activity and PoE per Ethernet port |
| Item number | 1473642 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN412 |
| GTIN | 4063151884864 |
| Weight per piece (including packing) | 287 g |
| Weight per piece (excluding packing) | 208 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL RJ45 PROTECT CAP - Dust protection 2832991
Your advantages
REG design in accordance with DIN 43880
POE status LED per port
Auto negotiation
Automatic detection of IEEE 802.3at or 802.3af powered devices
Autocrossing
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg