Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The modular emergency stop switch is comprised of the following components: - PSR-ESS-M0-H100 /...110 / ...120 actuator - PSR-ESS-ACC-CB1-C... module holder - 4 x safe contact module PSR-ESS-ACC-CB1-NC-EF-SC
PSR-ESS-ACC-CB1-NC-EF-SC
-
Contact module
1396559
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), assembly with 4 contact modules only
Product details
cUL Listed
Approval ID: E140324CCC-SDoC
Approval ID: 2021960305000263Functional Safety
Approval ID: B 029429 0031 Rev01Compatible products
Your advantages
Modular system allows an efficient solution for individual applications
Direct opening action in accordance with IEC 60947-5-1
In applications with appropriate evaluation device suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)
Assembly with 4 contact modules