AKG 16 BU - Connection terminal block
0423014

Connection terminal block, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: blue

Product details