M12 male, 6-pos.

Go to Product Detail Page for item 1415301
SACC-E-M12FSM-5PE-M16XL/0,2 - Device connector front mounting
SACC-E-M12FSM-5PE-M16XL/0,2 - Device connector front mounting
1415301

Device connector front mounting, Power, 6-position, Socket, straight, M12-Standard, M-coding, on free cable end, Individual wires, cable length: 0.2 m, 1.31 mm2, UL/cUL stranded hook-up wire, potted, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1415303
SACC-DSI-M12FSM-5PE-M16XL/0,2 - Device connector rear mounting
SACC-DSI-M12FSM-5PE-M16XL/0,2 - Device connector rear mounting
1415303

Device connector rear mounting, Power, 6-position, Socket, straight, M12-Standard, M-coding, on free cable end, Individual wires, cable length: 0.2 m, 1.31 mm2, UL/cUL stranded hook-up wire, potted, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1415302
SACC-DSI-M12MSM-5PE-M16XL/0,2 - Device connector rear mounting
SACC-DSI-M12MSM-5PE-M16XL/0,2 - Device connector rear mounting
1415302

Device connector rear mounting, Power, 6-position, Pin, straight, M12-Standard, M-coding, on free cable end, Individual wires, cable length: 0.2 m, 1.31 mm2, UL/cUL stranded hook-up wire, potted, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance