Digital Factory: The future begins today

Boost productivity, increase sustainability, strengthen data security
Person in the Phoenix Contact electronics manufacturing facility

Digitalization is the key For an efficient, sustainable, and secure factory

Make the transition from being the owner to the manager of your data. With Digital Factory now solutions, you will not only improve the sustainability of your production system, but also increase productivity at the same time – step by step. Our comprehensive security concept ensures greater resilience and stability.

In our rapidly changing world, we have to rethink our production processes every single day. Digitalization is the key to this. We push boundaries every day, are flexible, and are open to new ways of working together. As is the case for our products.

Dr. Till Potente - Phoenix Contact Electronics GmbH, Vice President Operations and Sustainability
Dr. Till Potente - Phoenix Contact Electronics GmbH
E-paper
Digital Factory now at a glance in our interactive e-paper

Find out more about our Digital Factory now solutions in our digital, interactive e-paper.
Dive into the world of the Digital Factory and learn how modern technology ensures increased sustainability, productivity, and system security. Our e-paper provides you with not only in-depth insights and information on current trends but also interactive solutions that will help you make your own factory more efficient and future-proof.

Read now and benefit
Digital Factory now e-paper

Practical example: Achieving sustainability goals in the food industry through digitalization

Two food industry employees with an iPad and a dashboard
IIOT framework in the food industry with beverage bottles
IEC 62443 certification
Two food industry employees with an iPad and a dashboard

Increased efficiency: Digitalization optimizes and automates production processes, resulting in higher efficiency and lower operating costs.
Sustainability: The All Electric Society promotes the use of renewable energies and reduces carbon emissions, thus supporting the sustainability of production processes.
Quality control: Digital technologies enable more precise monitoring and control of production processes, thereby improving product quality.
Flexibility: Networking and automation enable production lines to be quickly adapted to new products and changing market requirements.

IIOT framework in the food industry with beverage bottles

With Digital Factory now, we provide you with tailor-made solutions for the food industry to improve the sustainability, productivity, and safety of your systems:
IIOT portfolio:

  • Real-time monitoring: Continuous data acquisition and analysis of sensors and actuators and for early detection of deviations.
  • Digital twins: Virtual representations of production systems simplify planning and optimization.
  • Integration and networking with the IIOT framework: Seamless integration of various systems and devices for improved data processing and analysis.
    Machine learning and signal technology:
  • Predictive maintenance: Predicting maintenance requirements to avoid unplanned failures.
  • Anomaly detection: Early detection of unusual patterns in production data with machine learning.
    Measuring technology:
  • Precise measurements: High-precision devices for precise monitoring of production parameters to increase quality and efficiency.

IEC 62443 certification

The IEC 62443 certification is of great importance for the food industry, as it is considered to be a critical production industry. Our components certified in accordance with IEC 62443 help you to comply with the latest security standards:

  • Cybersecurity: This standard ensures the protection of industrial automation and control systems (IACS) against cyberattacks.
  • Risk minimization: Certifications help identify and eliminate vulnerabilities, thereby reducing the risk of production downtimes and security incidents.
  • Compliance and trust: Adhering to international security standards strengthens the trust of customers and partners and offers a competitive advantage.
  • Holistic approach: The standard covers the entire lifecycle of components and systems, from development and operation through to decommissioning.

Practical example: Reducing emissions in thermal process technology

Employee in the thermal process industry as well as data and dashboards
Functional safety in the context of industrial thermal process technology
MLnext for machine learning and AI in thermal process technology
PLCnext Control with TÜV security seal
Employee in the thermal process industry as well as data and dashboards

Energy-intensive industries such as the steel, glass, and ceramics industries face the challenge of converting their existing thermal processes along the entire production chain to low-carbon or zero-carbon methods of operation. This requires minimally invasive, open technologies that create sustainable infrastructures while ensuring functional safety. At the same time, certified, open digitalization and automation platforms must be available for security. For the energy transition to succeed, thermal systems must be designed in such a way that they can be operated with electricity from renewable energies or other low-carbon energy sources of the future. In order to improve efficiency and environmental protection, our solutions help to reduce emissions in thermal process technology.

Functional safety in the context of industrial thermal process technology

  • Retrofits and the effective integration of sensors for fuel and exhaust gas analysis as well as new sensor generations are scalable regardless of the communication protocol
  • The functional safety of the furnace, melting tank, or boiler goes hand in hand with cybersecurity in accordance with the requirements of IEC 62443 or NIS 2.0
  • The operator can introduce machine learning (ML) and industrial IoT (IIoT) for condition-based monitoring and process optimization in their systems – both off-premises and, in particular, on-premises
  • Agility can be increased through low- or no-code applications that enable simple, individual, and scalable adaptation to changing fuel lines by using uniform parameterization platforms such as the open source tool Grafana

MLnext for machine learning and AI in thermal process technology

Early detection of unusual behavior patterns can prevent faults and changes in combustion processes. This includes gas fluctuations, load curve adjustments, and effective control of actuators and dampers. PLCnext Technology, including the MLnext software solution, is used for this purpose. The predictive approach also offers other potential economic and sustainability benefits:

  • Higher overall equipment effectiveness (OEE) in thermal process machines – such as an IS machine in the glass industry – and thus a significant reduction in rejects
  • Effective and intelligent control of fuel-air ratios and electric heating systems by eliminating the need for expensive external hardware such as automatic devices, leak detection systems, or temperature controllers
  • Factory-wide intelligent and condition-based monitoring of the process, including safety-related sensors for measuring emissions, furnace, chimney draft, and hearth pressure, classic safety of machinery, and various temperature and pressure values

PLCnext Control with TÜV security seal

In this context, the OT security certification of the PLCnext Control product family by TÜV SÜD in accordance with IEC 62443-4-2, combined with the existing safety certification, sets new standards. IEC 62443 is the leading international standard for OT security. The functional safety of the controllers complies with the IEC 61508, ISO 13849, and IEC 62061 safety standards. To implement successful automation solutions, both perspectives must be linked together in the future. Due to the demand for tamper protection and the inclusion of remote access to machines and systems, the aspect of OT security is becoming increasingly important in the upcoming Machinery Regulation. The certified PLCnext Control product family already meets these requirements.

Contact


Digital Factory

Group photo of the expert team for the Digital Factory
Richard Dixon
Digial Factory expert
07971 851794
I will be happy to support you on the path to an efficient, sustainable, and secure factory.

FAQs from machine builders and systems manufacturers

Increased productivity icon
Proficloud maintenance on a smart watch
276560
Increased productivity icon

PLCnext Technology enables the integration of real-time-capable controllers and the use of high-level languages such as C/C++ and MATLAB® Simulink®. This enables flexible and high-performance automation.

Proficloud maintenance on a smart watch

Proficloud.io provides smart services such as the Device Management Service and the Impulse Analytics Service, which enable predictive maintenance and monitoring.

276560

EMpro energy measuring devices record and analyze energy data to optimize energy consumption and are already integrated into the IIoT framework predefined without generating any additional data silos. They can also be linked there to all other media (utilities).

FAQs from manufacturers

MLnext machine learning icon
Radioline products
Proficloud.io networked points via tablet
MLnext machine learning icon

MLnext features intelligent data analysis and enables the optimization of processes through machine learning. MLnext as an app via the PLCnext Store.

Radioline products

Radioline enables the wireless transmission of I/O signals and serial data over long distances, which is particularly useful in large-scale systems.

Proficloud.io networked points via tablet

Proficloud.io enables the aggregation of real-time data and the development of new business models such as “Products-as-a-Service”.