Connector, Universal, 5-position, shielded, Plug straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
M12 male
Connector, Universal, 5-position, shielded, Socket straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Connector, Universal, 4-position, shielded, Socket straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Connector, Universal, 5-position, unshielded, Socket straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm
Connector, Universal, 5-position, unshielded, Plug straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm
Contact carrier, 4-position, Socket, straight, M12, D-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 5-position, Socket, straight, M12, B-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Connector, Universal, 5-position, unshielded, Socket angled M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm
Connector, Universal, 4-position, unshielded, Plug straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Plastic, external cable diameter 4 mm ... 8 mm
Connector, Universal, 4-position, shielded, Plug straight M12 Push-Pull, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm