Industrial Ethernet switches – Industrial-strength Unmanaged and Managed Switches

Industrial Ethernet switches – Industrial-strength Unmanaged and Managed Switches

Our Industrial Ethernet Switch portfolio comprises Managed and Unmanaged Switches with Gigabit, PoE, IEC 61850 certification, and for DIN rail mounting. This gives you the flexibility to build powerful and secure networks, even in harsh environments: copper and FO ports, as well as redundancy functions, enable the flexible networking of your systems and the easy segmentation of your industrial network.

New products

Managed switches in 19" format
Managed switches for demanding environments
Ethernet-APL switch

Managed switches in 19" format

High port density for convergent networks

The new FL SWITCH 5900 series offers high data performance, comprehensive security functions, and modern TSN mechanisms. The managed switches in 19" format with flexible port options are the forward-thinking solution for demanding industrial networks.

Main features

  • 19" backbone switch with high port density and flexible port options
  • TSN function set with precise time synchronization
  • Comprehensive security functions
  • Compatible with the well-established 2000 series managed switches
  • Optional redundant power supply

Your Advantages

  • Robust, high-availability, and secure network solutions
  • Extensive options for setting up time-critical applications
  • Quick and easy startup
  • Numerous versions for demanding requirements
  • Fast and efficient data transmission

Robust managed switches

Ideal for demanding environments

The Layer 2 switches in the Raptor portfolio provide reliable operation even under extreme ambient conditions. The Raptor portfolio meets the stringent requirements of the IEC 61850-3 and IEEE 1613 standards and is therefore ideal for applications in critical infrastructures.

Main features

  • Powerful Layer 2 scope of functions
  • High speed with Gigabit support
  • Extended temperature range (-40°C … +70°C)
  • High port density

Your Advantages

  • Reliable use even under extreme ambient conditions with IEC 61850 and IEEE 1613 certification
  • Flexible installation options with 19" rack or DIN rail mounting
  • Variety of versions enables a wide range of possible applications

Ethernet-APL switches for the process industry

Ethernet down to the field level

Ethernet-APL enables safe and efficient data transmission in the process industry. With the Ethernet-APL field switches, sensors are integrated into the Ethernet network via a two-wire Ethernet connection. Data from the field level is available immediately.

Main features

  • Data transmission via just one wire pair
  • Use in explosion-protected areas is possible (zones 0, 1, and 2)
  • Bridging of large distances: Trunk lengths of up to 1,000 m, spurs up to 200 m
  • Switches can also communicate with PROFIBUS PA devices
  • High number of ports with a total of 12 or 24 APL ports

Your Advantages

  • Direct access to sensor data from the field level
  • Wiring effort is reduced, as no additional cabling is required
  • Complexity is reduced, as subsystems or gateways are no longer needed
  • Cost-effective system modernization through the use of existing fieldbus cabling

Unmanaged switches


Industrial unmanaged switches from Phoenix Contact feature variable numbers of ports and a narrow design. We provide unmanaged switches with a variety of functions, depending on the application.

  • For standard applications: The 1000 series unmanaged switches feature compact designs and flexible installation options. The 1100 versions also have transmission speeds in the Gigabit range. Using the mounting accessories, you can also mount the FL SWITCH 1000 flat in the control cabinet or on the wall.
  • For field installation: The 1600 and 1700 series are particularly resistant to environmental influences.
  • In the 19" format: The 1800 and 1900 series unmanaged switches are ideal for use in data centers and control rooms.
  • With Power over Ethernet (PoE): The 1000 series unmanaged PoE switches​ enable you to supply up to eight end devices with power and data via the same Ethernet cable.

Managed switches for universal automation applications


With their easy startup and the large number of versions, the managed switches of the 2000 and 5900 range of product ranges enable the cost-effective management of your Ethernet network. In addition to extended functions, they also enable communication via fiberglass and are equipped with numerous security features.

  • For DIN rail mounting: Versions 2000, 2100, 2200, and 2300 can be mounted as is usual on the DIN rail.
  • In the 19" format: The 5900 range switches are suitable for rack mounting and form the ideal interface between OT and IT.
  • With routing functionality: The NAT versions of the 2000 range ensure the easy connection of machines and systems with the same IP address range to the higher-level network. They combine switching and routing in one DIN rail device.
  • For field installation: With IP67 degree of protection, the 2600 and 2700 versions are suitable for use in the field and are particularly compact and robust.

In addition, selected versions are available that support the latest communication standards:

  • The FL SWITCH TSN 2300 and FL SWITCH 5900 support Time-Sensitive Networking (TSN) for real-time-capable Ethernet networks.
  • The Single Pair Ethernet switch supports the SPE standard 10 BASE-T1L and therefore enables consistent IP-based communication down to the field level.
  • With the Ethernet-APL switches you can realize the direct two-wire Ethernet connection of sensors or field devices in process technology applications and potentially explosive areas.

Managed switches for stringent requirements


Special switch versions are available for applications in (critical) infrastructure that meet the special certifications and standards of this industry.

  • For the energy sector: The modular Raptor switches are designed to meet the high demands of the critical infrastructure and energy industry. They provide secure, reliable, and high-performance network connections in demanding environments and feature comprehensive security functions and IEC 61850 certification.
  • For infrastructure applications: The 3000 and 4000 series managed switches are the best choice here. They combine comprehensive diagnostic, power, and safety functions.
  • For PoE applications: PoE versions are available for data and power supply via just one Ethernet cable.

Network management software


FL Network Manager

The FL Network Manager simplifies configuration and firmware management

Get your network up and running quickly and easily with the FL Network Manager network management software. The software provides support for the following steps:

  • Scanning an existing network
  • IP assignment and device configuration
  • Multi-device configuration
  • Configuration file handling
  • Firmware update
  • SNMP scripting