Configurators Phoenix Contact offers a broad portfolio of innovative products and solutions in the field of industrial electrical engineering. Often, the technical aspects are multifaceted and difficult to determine at a glance. To this end, numerous configurators support you in finding the right product or the right solution for your application, and to tailor these to your requirements.

Configurator on a laptop screen

Have you already saved a configuration?

Then enter the solution ID at the top in the general search field. You will receive immediate access to the current status of your configuration.

Marking, mounting, and installation Process support for control cabinet manufacturing

System discontinuities in control cabinet manufacturing cost time in the planning, procurement, and production of terminal strips and junction boxes. Software programs make a significant contribution to efficiency throughout the entire process: They ensure the consistent flow of data and provide the interfaces to the necessary configurators and your CAE programs.

Operating the clipx ENGINEER engineering software on a tablet screen

Efficient planning with clipx ENGINEER

Engineering software​ for control cabinet building

The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.

CES cable entry system

Configurator for the CES cable entry system

Put together your individual cable entry system with the CES configurator. Combine cable seals from our large range of round and AS-interface cables and extend your solution with suitable accessories.

Connectivity Configurators for connection and device connection technology for indoor and outdoor applications

Find the right device connection or connection technology for your application. The configurators provide you with support on the path to your tailored solution. Select the technical parameters, such as colors, coding, cable lengths, and housing parts.

Configurator for the FIX distribution blocks, function distribution block, and device terminal blocks

Configurator for the FIX distribution blocks, function distribution block, and device terminal blocks

Configurator for the FIX distribution blocks and device terminal blocks

Use our configurator to create your individual solution. With the configurator, tailored solutions consisting of distribution blocks, function distribution blocks, and device terminal blocks in different colors can be created easily and intuitively.

ME test-disconnect terminal blocks

Test-disconnect terminal blocks

Configurator for test-disconnect terminal blocks

Configure your individual design of measuring transducer sets. In addition to selecting suitable transformer terminal blocks, the accessories for testing and short-circuiting the current transformers can be positioned according to the application.

FAME 3 RACK

FAME 3 RACK

Configurator for the modular FAME plug-in test systems

Configure your tailored FAME plug-in test systems for quickly and easily testing the function of current and voltage transformers as well as tripping and signal contacts.

Marshalling panels

Marshalling panels

Configurator for PTRV marshalling panels

Configure your individual marshalling panels for the clear marshalling of signals in automation applications.

Marshalling patchboards with a hand inserting a conductor

Marshalling patchboards

Configurator for marshalling patchboards PTMC

Configure your individual marshalling patchboards. The compact design provides high signal density for marshalling in automation applications.

VARIOFACE – system cabling for controllers

Configurator for system cabling for controllers

Configurator: VARIOFACE – system cabling for controllers

Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.

PCB terminal blocks for simple connection on the PCB

PCB terminal blocks for simple connection on the PCB

Configurator for PCB terminal blocks

Generate your desired PCB terminal block versions. When doing so, use our extended portfolio and choose your desired product with your preferred color, printing, and coding.

SPT modular series configurable PCB terminal blocks

SPT modular series configurable PCB terminal blocks

Configurator for modular PCB terminal blocks

Configure your connection block solution from modular PCB terminal blocks of the SPT modular series and, at the end of the configuration process, place it directly into your cart. Automatically receive a personal order number with lead-time information.

PCB connectors for flexible conductor connections

PCB connectors for flexible conductor connections

Configurator for PCB connectors

Find the right connector and configure it with different colors, printings, or codings. Create your tailored product with just a few clicks.

Headers for secure attachment on the PCB and connection to a connector

Headers for secure attachment on the PCB and connection to a connector

Configurator for PCB headers

Headers offer easy-to-install connections between the PCB and connector. The configurator shows you numerous versions of your headers according to the color, printings, and codings.

Preassembled FR 1,27 series IDC female connector strips

Preassembled FR 1,27 series IDC female connector strips

Configurator for board-to-board connectors

Design your individual module using our configurator. Supported by 3D visualization, you can customize exactly the cable assembly that meets your individual requirements. Select the number of positions and cable length, determine the orientation of the connectors, and add an optional strain relief.

Representation of multiple high-current feed-through terminal blocks

High-current feed-through terminal blocks for high currents through the housing panel

Configurator for high-current feed-through terminal blocks

Configure your tailored high-current feed-through terminal block to reliably transmit high currents through the panel wall to your application. Benefit from numerous options for customization for block formation, fastening, and printing.

Connectors and cables for signals, data, and power

Connectors and cables for signals, data, and power

Configurator for cables and lines

Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends enable customized cable assemblies.

Configurator for IPD installation connectors and distributors

Configure IPD power distribution conveniently and individually

Configurator for installation connectors and distributors

Configure your power distribution conveniently with IPD installation connectors and distributors. You can easily adjust connectors and cable lengths in accordance with your requirements. The intuitive menu navigation and 3D display makes configuration as easy as child’s play. Export the item list or order your solution directly.

HEAVYCON series heavy-duty connectors

Configurator for heavy-duty connectors

The HEAVYCON configurator provides you with ideal support when designing your tailor-made connector. With simple filter menus, 2D and 3D product images, as well as an intuitive user interface, you can configure your connectors without errors in just a few steps. You can export and transfer the item list or order your solution directly.

Configurator for electronics housings on a tablet

Field housings and DIN rail housings

Configurator for electronics housings

Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.

Housing covers for the ICS series DIN rail housings

Tailored in design and color: Housing covers for the ICS series DIN rail housings

Configurator for individual ICS-series housing covers

Design your own individual ICS series housing covers. Use the PROTIQ 3D-printing service for prototype production. Once you have decided upon a design, you can move on to the series production of your individual housing cover.

Supply, charge, and protect Configurators for power supplies, device circuit breakers, and surge protection

Find the right product for the best possible supply and protection of your application quickly and easily. Our product-based configurators will support you in this. Adjust the parameters to suit your requirements to receive a suitable product recommendation.

QUINT POWER power supplies

QUINT POWER – ideal for tailoring to your application

Configurator for QUINT POWER power supplies

Set various parameters, such as signaling thresholds, characteristic curves, and the output voltage individually. Order your customized power supply from a batch quantity of just 1.

The CAPAROC configurator on a tablet

With the CAPAROC configurator to a personalized system

CAPAROC – configurator for an electronic circuit breaker system

Design your customized circuit breaker system to meet your requirements. In addition, you will receive all important planning data, such as 2D and 3D models, a system data sheet, and an individual item number. Order your customized system starting from a batch quantity of just 1.

Modular plug-in device circuit breakers with electronic or thermomagnetic tripping characteristic

Modular plug-in device circuit breakers with electronic or thermomagnetic tripping characteristic

Configurator for plug-in device circuit breaker solutions

Find the right circuit breaker for your application. The configurator determines the minimum cross-section and appropriate cable length based on the power supply, cable, and load.

Configurator for surge protection for power supply systems

Configurator: surge protection for power supply systems

After selecting the technical parameters of your system, our configurator will help you to find the optimum surge protection for your power supply system.

Configurator for surge protective devices for measurement and control technology

Configurator for surge protective devices for measurement and control technology in use

Configurator for surge protection for MCR technology

In measurement and control technology, a variety of cables are used to connect a wide range of interfaces. Surge voltages can couple into all interfaces via these cables. Create the right surge protection for MCR technology in just two steps.

Surge protective device for information technology

Surge protective devices for information technology

Configurator for information technology surge protection

Create the ideal surge protection for your data networks.

Surge protective devices for transmitter and receiver systems

Surge protective devices for transmitter and receiver systems

Configurator for surge protection for transmitter and receiver systems

Here you can configure the right surge protection for your transmitter and receiver systems.

Photovoltaic system

Configurator for string combiner boxes for photovoltaic systems Surge protection for photovoltaic systems

We provide suitable surge protection to protect the installation permanently against lightning currents and surge voltages of all types.