Our products and solutions are paving the way toward a climate-neutral and sustainable future.
You will find information on new products and the latest news from Phoenix Contact here.
The managed switches of the FL Switch 2000 product family from Phoenix Contact have been certified by TÜV Rheinland in accordance with IEC 62443-4-2. This confirms that the devices meet the high safety requirements demanded for automation systems.
Ulrich Leidecker spoke about the ongoing economic tensions in Germany at this year's Phoenix Contact press conference held at the SPS automation trade fair in Nuremberg, Germany, from November 25 to 27.
The PLCnext Technology ecosystem from Phoenix Contact now satisfies globally applicable standards such as DIN EN ISO 13577-2/4 and NFPA 85, 86, 87 for industrial process heating.
Installation contactors and installation relays are characterized by their high reliability and efficiency. They are particularly suitable for use in electrical systems in the field of building automation.
With PTCB TM, Phoenix Contact is launching a new generation of thermal-magnetic circuit-breakers onto the market. With a width of just 8 mm, alignable current monitoring, and the capability of direct bridging to the CLIPLINE complete system, the product family ensures high efficiency and transparency in the control cabinet and is suitable for demanding industrial applications.
Phoenix Contact is extending its product portfolio to include A-coded, eight-position, pre-assembled signal cables with M12 push-pull connectors. These enable simple and fast signal cabling.