Marking material for industrial identification

Marking material for industrial identification

Our marking material is suitable for a variety of applications in industrial environments, from control cabinet marking right through to outdoor systems. The durability of the marked materials, even under extreme conditions, satisfies all international standards and requirements. A wide range of versions are available for terminal marking, wire and cable marking, equipment marking, and plant marking.

Overview – marking material The right marking solution for every situation

Interactive image map: Clustering of marking materials from Phoenix Contact
Marked marking materials
Do you need marking materials that you can mount directly in your application without any marking work? Then simply order our labeled and ready-to-use materials. These include, for example, labels for plant identification, markers and zack marker strips for terminal identification, and marking tags for wires and cables.
To the marked materials
Marked marking materials
Unmarked marking materials
Do you prefer a high degree of flexibility and want to mark your marking materials with your own marking systems? Our portfolio includes numerous unmarked materials for the identification of terminals, wires, cables, devices, and systems. We provide solutions for identifications with flexible thermal transfer printing, versatile UV inkjet printing, and resistant direct laser marking.
To the unmarked materials
Unmarked marking materials
Configurable marking materials
Do you need a marker or label in a specific size or geometry and couldn’t find what you were looking in our standard portfolio? – Then configure your material easily according to your individual requirements. To do this, select a material and specify the quantity of markers, their dimensions, the shape, and the mounting type. The material will then be tailor-made for you. You can then apply the marking to the markers using your own marking systems.
To the configurable materials
Configurable marking materials
Custom-marked marking materials
You do not have your own marking systems or the right device for your requirements, and you have to cope with order peaks and cover maintenance work? No problem. Select the right marking materials for your application. Mark them individually in accordance with your requirements in our online store. We will then produce your marking solutions and deliver them to you ready for use.
More about the MARKING Configurator
Custom-marked marking materials
Individually marked identification solutions
MARKING Configurator

Easy configuration and ordering of individually marked marking solutions starting from a batch quantity of one. Choose a marking solution from over 2,000 materials that fits your requirements.

More about the MARKING Configurator
Person configuring an individually marked marking solution

New products

Sustainably marked terminal strip, cables, and end brackets
MARKING Configurator open on a PC monitor

Sustainable identification solutions

For all components in the control cabinet

Sustainable identification solutions help to reduce the overall carbon footprint of a control cabinet. Processing recycled waste conserves resources and produces marking materials that are just as good as conventional products.

Main features

  • Sustainable marking of terminals, wires and cables, equipment, and plants
  • Identification solutions with a significantly reduced carbon footprint
  • Raw materials are extracted from recycled waste products
  • Proven technical and visual properties as well as print quality and durability

Your Advantages

  • Versatile marking solutions for sustainable identification of all control cabinet components
  • Reducing the carbon footprint of marking materials, by more than 80% in some cases
  • Conserving resources and preventing waste by extracting raw materials from recycled waste products
  • Quality is just as good as conventional marking materials

Tailored marking solutions

Configure and order direct online

The MARKING Configurator features a particularly high degree of user-friendliness and flexibility when it comes to the individual marking of marking materials. The ordering process is designed to be simple, transparent, and completely digitalized – starting from a batch size of one.

Main features

  • Online-based configurator for the tailored creation of marking solutions
  • End-to-end digitalized and transparent ordering process
  • More than 2,000 standard materials are available with tailored marking
  • Project overview for simplified post-processing and ordering

Your Advantages

  • Standard materials can be ordered individually and ready for marking
  • Intuitive and efficient editing functions with the context-sensitive menu structure
  • Error avoidance by displaying a digital image of the individual marking
  • Convenient saving of the project for easy reordering and processing via “My Solutions”

Marked terminal strip

Marked terminal strip

Terminal marking

Large-surface and clear marking of terminal points is essential for the quick and error-free wiring of terminal strips. In particular, they simplify the startup and maintenance of control cabinets and systems. Terminal strips are assembled flexibly with different terminal blocks whose geometries can differ from each other. The decisive variables for the terminal markings are the pitch and marker groove. Phoenix Contact provides a comprehensive range of versions that allow secure positioning on the terminal blocks.

Materials for wire and cable identification

Materials for wire and cable identification

Wire and cable marking

Standard-compliant, permanent wire and cable marking ensures the quality standard. To achieve this, different wire and cable diameters require precise matching of the appropriate marking material. Selecting the appropriate mounting type is crucial here. Mounting with cable ties is not dependent on the wire or cable diameter, and can also be performed after wiring. Subsequent marking is also possible using clip-on or adhesive markers. Identification with thread-on markers, however, must be performed prior to wiring.

Various marking materials applied to equipment

Equipment identification

Equipment marking

Whether in the control cabinet, in production plants, in the field, or in outdoor installations – equipment markings are used everywhere. This multitude of applications places numerous demands on the markings used, which can only be met with specialized materials and special adhesives. For uneven surfaces, for example, highly flexible PVC labels that adjust perfectly to the surface are ideal. On the other hand, only marking materials with special and particularly strong adhesives will bond to rough and low-energy surfaces.

Various warning, mandatory, and prohibition signs for plant identification

Warning, mandatory, and prohibition sign for plant identification

Plant marking

The comprehensive and clear identification of plants not only guarantees safety, but is also a legal requirement. Along with warning information, prohibition signs, and mandatory signs, the identification points out emergency stop buttons and fire alarm systems, for example. Identification with hazardous substance labels in accordance with the international standard ensures the necessary protection when handling hazardous substances. Furthermore, pipeline markers are used to indicate which fluids or gases are flowing in the pipes, as well as the direction of flow.

Reducing the carbon footprint
Sustainable marking materials

Sustainable identification solutions help to reduce the overall carbon footprint of a control cabinet. Processing recycled waste conserves resources and produces marking materials of the same high quality.

Find out more
Employees holding sustainably marked terminal strips in their hands
E-paper
Industrial identification

Our entire portfolio at a glance: The product brochure contains comprehensive information and technical data on marking systems and materials as well as software and services.

Open the e-paper
Marking systems