Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of connections: 14, number of positions: 7, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray
Plug-in test systems for protection technology and control engineering
FAME is the innovative, modular plug-in test system for measuring and testing tasks in protection technology for medium-voltage and high-voltage switchgear. The plug-in test system combines complex switching operations for testing the function of current transformers and voltage transducers, as well as tripping and signal contacts. You can now perform manual testing operations automatically, safely, and more quickly.
Test terminal strip, nom. voltage: 400 V, number of connections: 40, number of positions: 20, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: gray
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 5, Rated cross section: 6 mm2, color: gray
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of connections: 18, number of positions: 9, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray
Test terminal strip, freely configurable, color: gray
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of connections: 10, number of positions: 5, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 7, Rated cross section: 6 mm2, color: gray
Test terminal strip, nom. voltage: 400 V, number of connections: 40, number of positions: 20, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 9, Rated cross section: 6 mm2, color: gray
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, cross section: 0.5 mm2 - 2.5 mm2 , color: gray
FAME configurator
Configurator for the modular FAME plug-in test systems
Configure your tailored FAME plug-in test systems for quickly and easily testing the function of current and voltage transformers as well as tripping and signal contacts.
Advantages
- Easy and time-saving with functional grouping of switching operations
- Maximum safety with leading and automatic transformer short circuit
- Cost-effective with the tailored, modular design and use of standardized accessories
- Space-saving with compact plug-in test sockets and offset test socket arrangement
- Flexible with free choice of wall or DIN rail mounting when using the standardized CLIPLINE complete system accessories
- Safety for users with integrated touch protection
- Clear overview with large-surface marking options and easily identifiable switching states
New products
FAME LPIT
Plug-in test system for low-power sensors
FAME LPIT enables the testing of low-power sensors in HV and MV switchgear. The plug-in test socket provides full access to all eight signal contacts of the RJ45 protective device interface, allowing the grid quality to be measured in addition to current, voltage, and frequency.
Main features
- MV/HV test plug: Separate signal injection via RJ45 on the secondary side
- Testability in accordance with IEC 61869-10
- MV plug-in test socket: Separate U/I sensor inputs
- Conductor connection: RJ45
- HV plug-in test socket: Hardwired U/I sensor connections
- Conductor connection: rigid/flexible: 0.2 mm² ... 4 mm²
Your Advantages
- Full access to all eight signals of the sensor (RJ45-based)
- No additional wiring of the shielding due to die-cast metal housing with separate shield contact
- No test-specific wiring time required
- Fast and repeatable creation of test scenarios for testing multiple lines
- High level of safety, as the cabinet doors remain closed during the relay test
FAME plug-in test systems The right solution to every task
More and more switching devices and interfaces have to be tested on a regular basis. The FAME plug-in test systems are available to help you with this additional testing without any extra cost or time. The plug-in test systems group complex sequences of switching operations in a functional manner.
FAME 3 RACK plug-in test system
FAME 3 RACK, the plug-in test system without operating plug, combines complex switching operations for testing the function of current and voltage transformers, as well as tripping and signal contacts, in just one compact and space-saving block. For this, the switching points can be defined in advance in the modular plug-in test socket. The system operates in accordance with the N/C contact principle. An operating plug is not required. FAME 3 RACK has a ring cable lug connection with captive screws on the inside of the cabinet. The system can be mounted in a panel cutout or in a 19" rack. Thanks to the modularity of the FAME 3 RACK system, plug-in test sockets with two to four rack units and various numbers of positions can be replicated. The system is available with a rotary handle plug with defined latching positions. Versions with an auxiliary contact (AUX) are available for additional status detection.
FAME 3 SL plug-in test system
FAME 3 SL plug-in test system
FAME 3 SL is a compact version of the FAME 3 system. This means that FAME 3 SL combines complex switching operations for testing the function of current and voltage transformers, as well as tripping and signal contacts, in separate space-saving blocks available in various colors. The operation of the systems is identical for the most part. Otherwise, they only differ with regard to the assembly of the plug-in test socket and the handling of the test plug.
FAME 3 plug-in test system
FAME 3, the plug-in test system without operating plug, combines complex switching operations for testing the function of current and voltage transformers, as well as tripping and signal contacts, in just one compact and space-saving block. The system operates in accordance with the N/C contact principle. The automatic transformer short-circuit function is ensured with plug-in bridges in the plug-in test socket. FAME 3 has a ring cable lug connection on the inside of the cabinet. The system can be mounted in a panel cutout. The system is available with a standard plug, a compact plug, or a rotary handle plug with defined latching positions. Versions with an auxiliary contact (AUX) are available for additional status detection.
FAME 2 plug-in test system
FAME 2, the plug-in test system without operating plug, combines complex switching operations for testing the function of current and voltage transformers, as well as tripping and signal contacts, in just one compact and space-saving block. For this, the switching points can be configured in advance by the contact tab lengths in the plug. The system operates in accordance with the N/C contact principle. The automatic transformer short-circuit function is ensured with plug-in bridges in the test plug. Like FAME 1, the system is available as both a screw and Push-in version. The system can be mounted in a panel cutout or, thanks to special plug-in test sockets, on the DIN rail. FAME 2 is available with a standard plug or a rotary handle plug with defined latching positions. Versions with an auxiliary contact (AUX) are available for additional status detection.
FAME 1 plug-in test system
FAME 1 combines complex switching operations for testing the function of current and voltage transformers, as well as tripping and signal contacts, in separate compact and space-saving blocks. The system operates in accordance with the N/O contact principle. An operating plug is therefore required in normal operation. The automatic transformer short-circuit function is ensured with plug-in bridges in the plug-in test socket. The system is equipped with screw connections or Push-in connections on the inside of the control cabinet. The plug-in test socket is mounted by simply screwing it into a panel cutout. The system is available with a standard plug or a compact plug. Versions with an auxiliary contact (AUX) are available for additional status detection.
Plug-in test systems product brochure
Downloads
Would you like to get printed content about our plug-in test systems? Below you will find the product brochure for the plug-in test systems. It provides an overview of the different plug-in test systems as well as a selection of test-disconnect terminal blocks.
Overview of the FAME plug-in test systems
Overview of the FAME plug-in test systems