Test disconnect terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Blocuri terminale pentru transformator pentru realizarea confortabilă a circuitelor de testare
Blocurile terminale cu deconectare pentru traductoare de măsură oferă un confort sporit pentru toate circuitele de testare necesare din circuitele secundare ale transformatoarelor de curent. Prin cele șase canale universale pentru funcții, blocurile terminale cu deconectare pentru traductoare de măsură îți oferă un grad deosebit de înalt de funcționalitate și de flexibilitate la distribuția potențialului. Cu ajutorul variantelor de conectare cu un contact de scurtcircuit integrat, defazat înainte, poți asigura protecția transformatoarelor de curent conectate.
Test disconnect terminal block, with two test sockets for 4 mm test plugs, or for receiving bridge bars or screw bridges, nom. voltage: 400 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 57 A, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 28 A, number of connections: 2, connection method: Screw/plug-in connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Test disconnect terminal block, with two test sockets for 4 mm test plugs, or for receiving bridge bars or screw bridges, nom. voltage: 800 V, nominal current: 41 A, connection method: Screw connection, cross section: 1.5 mm2 - 6 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 28 A, Thermal continuous current Ith: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Blocuri terminale cu deconectare pentru traductoare de măsură
Configurator pentru blocurile terminale cu deconectare pentru traductoare de măsură
Configurează-ți designul seturilor de traductoare de măsură. Pe lângă selectarea blocurilor terminale pentru transformator adecvate, în funcție de aplicație pot fi amplasate și accesorii pentru testarea și scurtcircuitarea transformatoarelor de curent.
Avantaje
- Nivel înalt de funcționalitate cu până la șase canale universale pentru funcții pentru distribuția de potențial sau în scopuri de testare
- Structură modulară pentru conectarea transformatoarelor de curent și a traductoarelor de măsură prin intermediul blocurilor terminale conectabile pentru traductoare
- Protecție sigură a transformatoarelor de curent și a traductoarelor de măsură conectate, grație variantelor de conectare cu un contact integrat preasamblat de scurtcircuit
- Design simplu și funcțional, grație blocurilor terminale de trecere și blocurilor terminale pentru împământare cu aceeași formă
- Conectare și prindere prin blocare în siguranță a separatorului longitudinal în fiecare stare de comutare
- Marcaj clar al stărilor de comutare
Produse noi
Blocuri terminale funcționale cu tehnologie Push-X
Separarea rapidă și sigură a semnalelor
Conductorii flexibili pot fi, de asemenea, cablați fără unelte, utilizând blocurile terminale funcționale Push-X. Zonele de separare integrate facilitează, de asemenea, separarea semnalelor. Blocurile terminale de deconectare de bază TG oferă, de asemenea, opțiunea de a integra în siguranță conectori funcționali.
Caracteristici principale
- Tehnologia Push-X
- Blocuri terminale cu deconectare pentru traductoare de măsură: 6 mm²
- Curent nominal: 30 A
- Tensiune nominală: 500 V
- Blocuri terminale cu deconectare și blocuri terminale de deconectare cu cuțit: 2,5 mm²
- Curent nominal: 24 A
- Tensiune nominală: 500 V
Avantaje
- Confort sporit datorită operării fără unelte cu noua tehnologie Push-X
- Instalare rapidă a tuturor tipurilor de conductori, cu și fără ferulă
- Scurtcircuitare automată în avans a transformatorului de curent „Make before break” la blocurile terminale cu deconectare pentru traductoare de măsură
- Separarea simplă a semnalelor și integrarea diferiților conectori funcționali
- Economii mari de costuri datorită accesoriilor standardizate ale sistemului CLIPLINE complete
Blocuri terminale cu deconectare pentru traductoare de măsură
Blocuri terminale de deconectare pentru transformator
Blocuri terminale pentru transformator și blocuri terminale de deconectare pentru transformator
Blocurile terminale pentru transformatoare de curent îți oferă libertate de alegere în ceea ce privește tehnologia de conectare. La proiectarea blocurilor terminale pentru transformatoarele de curent s-a mizat pe un canal pentru funcții brevetat, cu trei compartimente. Astfel se garantează faptul că blocurile terminale modulare sunt compacte și flexibile. Datorită separatorului longitudinal integrat al blocurilor terminale modulare, stările de comutare sunt comutate în siguranță cu ajutorul unei șurubelnițe de la nivelul pârghiilor de separare de culoare portocalie. Pentru ca starea de comutare selectată să nu fie schimbată în mod accidental, în pozițiile finale sunt integrate elemente de prindere prin blocare și sunt disponibile elemente opționale de blocare a comutării. Pe lângă blocurile terminale cu deconectare, blocurile terminale de trecere și PE cu contur identic completează gama de produse.
Blocuri terminale pentru transformator din seria MEA
XTVMEA 6 este numele noului bloc terminal pentru transformator din gama de blocuri terminale modulare. Noul bloc terminal MEA este echipat cu tehnologia inovatoare de conectare Push-X, ceea ce înseamnă că conductorii pot fi cablați aproape fără efort cu o singură mână. Un alt avantaj al noilor blocuri terminale pentru transformator este tipul de scurtcircuit al transformatorului. Transformatoarele de curent pot fi scurtcircuitate cu ușurință și în siguranță cu ajutorul unor punți speciale de scurtcircuitare și prin utilizarea modulelor de cuplare pentru separatoarele longitudinale. Transformatorul de curent este scurtcircuitat automat în conformitate cu principiul „Make before Break” prin întoarcerea separatoarelor longitudinale cuplate înainte ca transformatorul de curent să fie deconectat pe ambele părți. De asemenea, decuplarea pârghiilor de acționare permite deschiderea circuitului pe o singură parte. În plus față de blocul terminal cu deconectare pentru traductoare de măsură XTVMEA 6, noua serie MEA include, de asemenea, un bloc terminal de trecere și un bloc terminal pentru împământare cu contur identic.
Blocuri terminale pentru traductoare de măsură PTME
Blocuri terminale pentru transformator din seria ME
Cu ajutorul punților de comutare debroșabile și al unei șurubelnițe standard, traductoarele de măsură din seria ME pot fi scurtcircuitate în mod sigur și confortabil. Punțile de comutare pot fi amplasate și blocate pe ambele părți ale punctelor de deconectare din canalul pentru punți de scurtcircuit. Pe lângă varianta cu punte de scurtcircuitare, se pot folosi și blocuri terminale pentru transformator debroșabile cu punte de scurtcircuit tip fișă. Dacă fișa este trasă, un element metalic de comutare integrat generează un scurtcircuit în condiții de siguranță. Astfel, traductoarele de măsură sunt protejate automat împotriva distrugerii.
Transformatoare de curent
Transformatoare de curent și traductoare de măsură
Transformatoarele de curent sunt traductoare de măsură care convertesc o mărime electrică de intrare, cum ar fi intensitatea curentului sau tensiunea electrică, într-o mărime de ieșire proporțională care se abate. În acest caz, tensiunile și intensitățile mari ale curentului sunt reduse, deoarece acești curenți sunt prea mari pentru dispozitivele de măsură uzuale. Pentru a face aceste mărimi măsurabile, acestea trebuie reduse proporțional și sunt necesare convertoare. Un domeniu tipic pentru utilizarea unor astfel de convertoare și, de asemenea, pentru utilizarea de blocuri terminale pentru traductoare este domeniul energetic. Blocurile terminale cu deconectare pentru traductoare de măsură de la Phoenix Contact vă permit montarea profesională și standardizată a traductoarelor dumneavoastră de măsură. Cu posibilități de comutare rapidă sub formă de separatoare longitudinale și punți de comutare, diferitele măsurători sunt posibile fără efort semnificativ.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșură de produse cu blocuri terminale modulare
Descărcări
Broșuri despre blocurile terminale pentru transformator
Dorești să primești materiale informative despre blocurile noastre terminale pentru transformator? Mai jos vei găsi broșurile noastre de produse cu blocuri terminale modulare și sisteme de testare cu fișe.. În plus, vei găsi o broșură despre verificările de calitate ale blocurilor terminale modulare.