Terminal strip markers, for strip marking, adjustable height, for use with end clamps E/UK, E/NS 35 N or CLIPFIX 35, lettering field size: 44 x 7 mm
Marking of the single wires
Terminal strip marker carrier for marking groups of terminals, for mounting on NS 32 or NS 35/7,5 terminal strips, marking field size: 40 x 17 mm
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
Wire-wrap label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 3 ... 3 mm, mounting type: adhesive, cable diameter: ≤ 3 mm, Number of individual labels: 5000, text field height: 9.5 mm, text field width: 12.7 mm
Wire-wrap label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 4 ... 7.6 mm, mounting type: adhesive, cable diameter: ≤ 7.6 mm, Number of individual labels: 2100, text field height: 12.7 mm, text field width: 25.4 mm
Terminal strip marker carriers for marking terminal group, for mounting on the terminal strip NS 32 or NS 35/7.5, lettering field size: 44 x 7 mm
Marker carriers, for identifying terminal groups, for mounting on the NS 32 or NS 35/7,5 terminal strip, gray, unmarked, mounting type: latching, text field height: 17 mm, text field width: 40 mm
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using labels in 20 x 8 mm format
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using snap-in labels
Wire-wrap label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 4 ... 6.1 mm, mounting type: adhesive, cable diameter: ≤ 6.1 mm, Number of individual labels: 7000, text field height: 12.7 mm, text field width: 12.7 mm