Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 2 m, number of positions: 8, connection cross section: AWG 26- 26, 4x2xAWG26/7; S/FTP, gray
CAT6 cables
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 3 m, number of positions: 8, connection cross section: AWG 26- 26, 4x2xAWG26/7; S/FTP, gray
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 1 m, number of positions: 8, connection cross section: AWG 26- 26, 4x2xAWG26/7; S/FTP, gray
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 5 m, number of positions: 8, connection cross section: AWG 26- 26, 4x2xAWG26/7; S/FTP, gray
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 2 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, black
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 10 m, number of positions: 8, connection cross section: AWG 26- 26, 4x2xAWG26/7; S/FTP, gray
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 1 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, red
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 2 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, yellow
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 5 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, red
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 15 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, black