GW MODBUS TCP/RTU 1E/1DB9
-
Interface converters
2702764
The GW MODBUS TCP/RTU... gateway converts serial based Modbus RTU (or ASCII) to Modbus TCP. Supports serial client or server devices. Includes one RJ45 port and one D-SUB 9 port.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Interface converter |
| MTBF | 92.1 Years (Telcordia standard, 25°C temperature, 50% stress, Environmental Factor = 1.0) |
| 61.4 Years (Telcordia standard, 40°C temperature, 50% stress, Environmental Factor = 1.5) |
| Modbus/TCP-Client | |
| Number of Modbus/TCP clients | 96 |
| Electrical isolation | IEC UL 61010-1 (VCC // Ethernet) |
| Maximum power dissipation for nominal condition | 1.44 W (at 24 V DC) |
| Test voltage data interface/data interface | 1.5 kVrms (50 Hz, 1 min.) |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| 1.5 kVrms | |
| Supply | |
| Supply voltage range | 10.8 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Typical current consumption | 48 mA (24 V DC) |
| Max. current consumption | 60 mA (24 V DC) |
| Function | |
| Management | Web-based management |
| Status and diagnostic indicators | LEDs: Status, ACT/LNK (Ethernet data traffic) |
| Supply | |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Signal | Ethernet |
| Modbus | |
| Web server | yes |
| Data: Modbus/TCP | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | ≤ 100 m (shielded twisted pair) |
| Protocols supported | Modbus/RTU, Modbus ASCII, Modbus/TCP |
| Auxiliary protocols | ARP, DHCP (Client), PING |
| Data: Modbus RTU / ASCII | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 9.6; 19.2; 38.4; 57.6; 115.2; 230.4 Kbps |
| Number of connections | 1 |
| Connection method | D-SUB 9 plug |
| Pin assignment | DTE |
| Transmission length | 15 m |
| File format/coding | 5/6/7/8 Data bits, 1/2 Stop bits, None/Even/Odd/Mark/Space Parity |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Data: Modbus RTU / ASCII | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 9.6; 19.2; 38.4; 57.6; 115.2; 230.4 Kbps |
| Number of connections | 1 |
| Connection method | D-SUB 9 plug |
| Pin assignment | 2, 3, 5, 7, 8 |
| Transmission length | ≤ 1200 m |
| Termination resistor | 120 Ω (configurable) |
| File format/coding | 5/6/7/8 Data bits, 1/2 Stop bits, None/Even/Odd/Mark/Space Parity |
| Data: Modbus RTU / ASCII | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 9.6; 19.2; 38.4; 57.6; 115.2; 230.4 Kbps |
| Number of connections | 1 |
| Connection method | D-SUB 9 plug |
| Pin assignment | 3, 5, 7 |
| Termination resistor | 120 Ω (configurable) |
| File format/coding | 5/6/7/8 Data bits, 1/2 Stop bits, None/Even/Odd/Mark/Space Parity |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 115 mm |
| Color (Housing) | light gray (RAL 7035) |
| Housing material | PA 6.6 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA | UL 61010-1 |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D T4A |
| Noxious gas test | ISA-S71.04-1985 G3 Harsh Group A |
| Ex data | |
| ATEX | DEMKO 18ATEX 2026X: II 3 G Ex ec IIC T4 Gc |
| IECEx | IECEx UL 18.0023X Ex ec IIC T4 Gc |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | EN 55022, EN 55024 |
| Mounting type | DIN rail mounting |
| Item number | 2702764 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC323 |
| Product key | DNC323 |
| GTIN | 4055626339313 |
| Weight per piece (including packing) | 172 g |
| Weight per piece (excluding packing) | 111 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242208 |
| ECLASS-15.0 | 27242208 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 10.64 kg CO2e |
Compatible products
-
PSM-KA9SUB9/BB/2METER - Data cable 2799474
-
SUBCON 9/F-SH - D-SUB bus connector 2761499
-
SUBCON-PLUS-F/AX 9 - D-SUB bus connector 2311797
-
PSM-AD-D9-NULLMODEM - Adapter 2708753
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL SWITCH SFN 5TX - Industrial Ethernet Switch 2891152
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
SUBCON-PLUS 9/F - D-SUB bus connector 2744241
-
SUBCON-PLUS F2 - D-SUB bus connector 2799490
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
VS-09-BU-DSUB-EG - D-SUB connector 1688803
-
VS-09-ST-DSUB-EG - D-SUB connector 1688793
-
CUC-DST-GZNI-S/DSSC9 - D-SUB sleeve housings 1419722
-
CUC-DST-GPME-S/DSSC9 - D-SUB sleeve housings 1419705
-
PSM-ME-RS232/RS232-P - Interface converter 2744461
-
PSM-ME-RS485/RS485-P - Repeater 2744429
-
TTC-6P-3-HF-F-M-24DC-PT-I - Surge protection device 2906797
-
TTC-6P-3-HF-F-M-12DC-UT-I - Surge protection device 2906786
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL DIN RA - DIN rail adapter 2891053
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG