C-RCI 6/M6
- Ring cable lug
C-RCI 6/M6
- Ring cable lug
3240029
Ring cable lug, yellow, 4 ... 6 mm2, M6
Ring cable lug, yellow, 4 ... 6 mm2, M6
Ring cable lug, blue, 1.5 ... 2.5 mm2, M6
Ring cable lug, yellow, 4 ... 6 mm2, M5
Ring cable lug, blue, 1.5 ... 2.5 mm2, M4
Ring cable lug, blue, 1.5 ... 2.5 mm2, M5
Ring cable lug, non-insulated, 1.1 ... 2.5 mm2, M3
Ring cable lug, red, 0.5 ... 1.5 mm2, M5
Ring cable lug, yellow, 4 ... 6 mm2, M10
Ring cable lug, blue, 1.5 ... 2.5 mm2, M8
Ring cable lug, yellow, 4 ... 6 mm2, M8