C-FC 1,5/M3
- Fork-type cable lug
C-FC 1,5/M3
- Fork-type cable lug
3240137
Fork-type cable lug, non-insulated, 0.5 - 1 mm2, M3,5
Fork-type cable lug, non-insulated, 0.5 - 1 mm2, M3,5
Fork-type cable lug, blue, 1.5 - 2.5 mm2, M5
Fork-type cable lug, red, 0.5 - 1.5 mm2, M6
Fork-type cable lug, red, 0.5 - 1.5 mm2, M3,5
Fork-type cable lug, yellow, 4 - 6 mm2, M8
Fork-type cable lug, blue, 1.5 - 2.5 mm2, M4
Fork-type cable lug, blue, 1.52.5 mm2, M6
Fork-type cable lug, blue, 1.5 - 2.5 mm2, M3
Fork-type cable lug, yellow, 4 - 6 mm2, M6
Fork-type cable lug, red, 0.5 - 1.5 mm2, M5