Reliable cabling of communication networks in rolling stock The train control system places high demands on the data cabling used. We offer preassembled, customer-specific M12 cables for data and signal applications. The material used for our connectors and cables complies with fire protection requirements in accordance with EN 45545-2. A special vibration brake ensures secure locking and is shock- and vibration-resistant in accordance with EN 61373.
Application
The train control system is frequently established in a hierarchy. It consists of multiple control levels with different functions and requirements:
ETB train bus (Ethernet Train Backbone, A-coded)
The top control level, or train bus, is relevant for safety and approval. It spans the entire rail vehicle and enables consistent data communication throughout all parts of the train. Its availability must be continuously ensured. As such, high demands are placed on the cabling and other infrastructure components.
ECN vehicle bus (Ethernet Consists Network, D-coded)
On this level, the train functions are controlled and the safety-related monitoring of brakes, doors, or air conditioning is performed. The requirements on this level are equal to those of the train bus.
Auxiliary systems (X-coded)
In trains, there are other systems that are not relevant to safety or approval. Availability and demand for higher data rates are key here.
Reliable data cabling for all control levels in rail vehicles
Solution
Molded connectors from the M12 RAIL series by Phoenix Contact provide a reliable cabling system for all control levels in the train. As such, suitability especially with regard to fire behavior is taken into account. They satisfy the requirements of EN 45545-2. Molded M12 cables are fully electrically tested. There is no need for expensive, time-consuming troubleshooting in the rail vehicle, which may otherwise be required in the case of manual assembly.
Connectors for rail vehicles
More information on suitable products: