TBT 10-TB 150/240
-
Pick-off terminal block
3251211
Pick-off terminal block, snap-on, for connection of smaller cross-sections, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 1, connection method: Special and hybrid connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: on base element, color: dark gray
Product details
Compatible products
Your advantages
Large-surface marking
The fully insulated, optionally used pick-off terminal block enables voltage pick-off
Pick-off terminal block, for snapping into the side insertion funnel