MINI MCR-BL-RPS-I-I
-
Repeater power supply
2810476
Repeater power supply, screw connection, input signal: (0)4 mA. .. 20 mA, output signal: (0)4 mA. ... 20 mA
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Repeater power supply |
| Product family | ESSENTIAL edition |
| No. of channels | 1 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | approx. 100 Hz |
| Maximum power dissipation for nominal condition | 208 mW |
| Protective circuit | Transient protection |
| Signal transmission behavior | In = Out |
| Step response (10-90%) | 500 ms |
| Maximum temperature coefficient | < 0.01 %/K |
| Temperature coefficient, typical | < 0.002 %/K |
| Maximum transmission error | ≤ 0.2 % (of final value) |
| Transmission error, typical | ≤ 0.1 % (of final value) |
| Electrical isolation | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010 | |
| Standards/regulations | IEC/EN 61010 |
| Rated insulation voltage | 50 V AC/DC |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Insulation | Basic insulation |
| Supply | |
| Nominal supply voltage | 24 V DC ±10 % |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | < 40 mA |
| Power consumption | < 600 mW |
| Signal: Current | |
| Description of the input | Sensor circuit |
| Number of inputs | 1 |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current input signal | 28 mA |
| Input resistance current input | approx. 50 Ω |
| Transmitter supply voltage | UB - max. 4.5 V for load 0 mA ... 20 mA |
| Transmitter supply voltage range | 14.7 V DC ... 25.5 V DC |
| Signal: Current | |
| Number of outputs | 1 |
| Open-circuit voltage | approx. 12.5 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | 28 mA |
| Load/output load current output | ≤ 500 Ω (I = 20 mA) |
| Ripple | < 20 mVrms (at 500 Ω) |
| Connection method | Screw connection |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electrical isolation | 3-way isolation |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810476 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DKA131 |
| GTIN | 4046356166690 |
| Weight per piece (including packing) | 68 g |
| Weight per piece (excluding packing) | 61.5 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 10.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 4457ebb7-b564-4510-a066-2f3d5d560e3c |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057