SPT-THR 1,5/ 2-V-3,5 P20 R24 - PCB terminal block
1823191

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 3.5 mm
connection method Push-in spring connection
mounting type THR soldering / wave soldering
type of packaging 24 mm wide tape

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: SPT 1,5/..-V-THR, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 24 mm wide tape

Product details









Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Designed for integration into the SMT soldering process
Operation and conductor connection from one direction enable integration into front of device
Quick and convenient testing using integrated test option
Two solder pins reduce the mechanical strain on the soldering spots