MC 0,5/ 7-G-2,54 P20 THR R44 - PCB header
1821290

product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.54 mm
mounting type THR soldering / wave soldering
type of packaging 44 mm wide tape

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: MC 0,5/..-G-THR, pitch: 2.54 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON FMC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape

Product details









Compatible products



Your advantages

Designed for integration into the SMT soldering process
Additional solder anchors reduce the mechanical strain on the soldering spots
Gold-plated contacts ensure transfer quality remains stable over the long term
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting