RIF-1-BPT/2X21
-
Relay base
2900931
Relay base RIF-1..., for miniature power relay with 1 or 2 changeover contacts or solid-state relays of the same design, Push-in connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | FBS 2-6... plug-in bridge for the input side (A2) and FBS-2-8... plug-in bridge for the output side (11/21) |
| Product type | Relay socket |
| Product family | RIFLINE complete |
| Set comprises | 2903327 RIF-1-RPT-LV-230AC/2X21AU |
| 2903328 RIF-1-RPT-LV-120AC/2X21AU | |
| 2903329 RIF-1-RPT-LV-24AC/2X21AU | |
| 2903330 RIF-1-RPT-LDP-24DC/2X21AU | |
| 2903331 RIF-1-RPT-LV-230AC/2X21 | |
| 2903332 RIF-1-RPT-LV-120AC/2X21 | |
| 2903333 RIF-1-RPT-LV-24AC/2X21 | |
| 2903334 RIF-1-RPT-LDP-24DC/2X21 | |
| 2903339 RIF-1-RPT-LV-230AC/1X21 | |
| 2903340 RIF-1-RPT-LV-120AC/1X21 | |
| 2903341 RIF-1-RPT-LV-24AC/1X21 | |
| 2903342 RIF-1-RPT-LDP-24DC/1X21 | |
| 2905289 RIF-1-RPT-LDP-24DC/1X21MS | |
| 2905290 RIF-1-RPT-LV-230AC/1X21MS | |
| 2905291 RIF-1-RPT-LDP-24DC/2X21MS | |
| 2905292 RIF-1-RPT-LV-230AC/2X21MS | |
| 2906223 RIF-1-RPT-LDP-12DC/2X21 | |
| 2906224 RIF-1-RPT-LDP-12DC/1X21 | |
| 2909775 RIF-1-RPT-LV-120AC/2X21MS | |
| 2909776 RIF-1-RPT-LV-120AC/1X21MS | |
| 2909884 RIF-1-RPT-LDP-24DC/1IC | |
| 1049232 RIF-1-RPT-LV-24AC/2X21MS | |
| 1078686 RIF-1-RPT-LDP-24DC/1ICT | |
| 1188144 RIF-1-RPT-L-24AC/2X21MS | |
| 1188142 RIF-1-RPT-LRC-230AC/2X21MS |
| Nominal voltage UN | 250 V AC/DC |
| Nominal current IN | max. 13 A (Depends on application/assembly) |
| Protective circuit | depending on the selected input/suppressor modules |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.14 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| 0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
| Conductor cross-section AWG | 26 ... 16 (solid) |
| 26 ... 16 (flexible) |
| Item dimensions | |
| Width | 16 mm |
| Height | 96 mm |
| Depth (Retaining bracket) | 75 mm (with retaining bracket) |
| Drill hole | |
| Diameter | 3.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V2 (Housing) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C (Depends on application/assembly) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2900931 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | C465 |
| Product key | DK6522 |
| GTIN | 4046356733151 |
| Weight per piece (including packing) | 50.1 g |
| Weight per piece (excluding packing) | 49.7 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 10.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-MR- 12DC/21HC - Single relay 2961309
-
REL-MR- 24DC/21HC - Single relay 2961312
-
REL-MR- 48DC/21HC - Single relay 2834821
-
REL-MR- 60DC/21HC - Single relay 2961325
-
REL-MR-110DC/21HC - Single relay 2961338
-
REL-MR- 24AC/21HC - Single relay 2961406
-
REL-MR-120AC/21HC - Single relay 2961419
-
REL-MR-230AC/21HC - Single relay 2961422
-
REL-MR- 24DC/21HC AU - Single relay 2961545
-
REL-MR-110DC/21HC AU - Single relay 2961561
-
REL-MR- 24AC/21HC AU - Single relay 2961503
-
REL-MR-120AC/21HC AU - Single relay 2961516
-
REL-MR-230AC/21HC AU - Single relay 2961529
-
REL-MR- 12DC/21-21 - Single relay 2961257
-
REL-MR- 24DC/21-21 - Single relay 2961192
-
REL-MR- 48DC/21-21 - Single relay 2834834
-
REL-MR- 60DC/21-21 - Single relay 2961273
-
REL-MR-110DC/21-21 - Single relay 2961202
-
REL-MR- 24AC/21-21 - Single relay 2961435
-
REL-MR-120AC/21-21 - Single relay 2961448
-
REL-MR-230AC/21-21 - Single relay 2961451
-
REL-MR- 12DC/21-21AU - Single relay 2961299
-
REL-MR- 24DC/21-21AU - Single relay 2961215
-
REL-MR- 48DC/21-21AU - Single relay 2834847
-
REL-MR- 60DC/21-21AU - Single relay 2961286
-
REL-MR-110DC/21-21AU - Single relay 2961228
-
REL-MR- 24AC/21-21AU - Single relay 2961464
-
REL-MR-120AC/21-21AU - Single relay 2961477
-
REL-MR-230AC/21-21AU - Single relay 2961480
-
REL-MR- 24DC/21HC/MS - Single relay 2987888
-
REL-MR- 24AC/21HC/MS - Single relay 2987891
-
REL-MR-120AC/21HC/MS - Single relay 2987901
-
REL-MR-230AC/21HC/MS - Single relay 2987914
-
REL-MR- 24DC/21HC AU/MS - Single relay 2987927
-
REL-MR-230AC/21HC AU/MS - Single relay 2987930
-
REL-MR- 24DC/21-21/MS - Single relay 2987943
-
REL-MR- 24AC/21-21/MS - Single relay 2987956
-
REL-MR-120AC/21-21/MS - Single relay 2987969
-
REL-MR-230AC/21-21/MS - Single relay 2987972
-
REL-MR- 24DC/21-21AU/MS - Single relay 2987985
-
REL-MR-230AC/21-21AU/MS - Single relay 2987998
-
OPT- 5DC/ 24DC/ 5 - Miniature solid-state relay 2982113
-
OPT-24DC/ 24DC/ 5 - Miniature solid-state relay 2982100
-
OPT-60DC/ 24DC/ 5 - Miniature solid-state relay 2982126
-
OPT- 5DC/230AC/ 2 - Miniature solid-state relay 2982168
-
OPT-24DC/230AC/ 2 - Miniature solid-state relay 2982171
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
FBS 2-8 - Plug-in bridge 3030284
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 2-8 GY 7042 - Plug-in bridge 3032541
-
RIF-RH-1 - Retaining bracket 2900953
-
RIF-RH-1-H - Retaining bracket 2904468
-
RIF-RHM-1 - Relay retaining bracket 2905986
-
RIF-RHM-1-H - Relay retaining bracket 2905985
-
STP 5-2 - Marker carriers 0800967
-
MPS-MT - Test plug 0201744
-
RIF-LDP-12-24 DC - Plug-in module 2900939
-
RIF-LDP-48-60 DC - Plug-in module 2900940
-
RIF-LDP-110 DC - Plug-in module 2900941
-
RIF-LV-12-24 UC - Plug-in module 2900942
-
RIF-LV-48-60 UC - Plug-in module 2900943
-
RIF-LV-120-230 AC/110 DC - Plug-in module 2900944
-
RIF-V-12-24 UC - Plug-in module 2900945
-
RIF-V-120-230 UC - Plug-in module 2900948
-
RIF-RC-12-24 UC - Plug-in module 2900949
-
RIF-RC-120-230 UC - Plug-in module 2900951
-
RIF-T3-24UC - Timer module 2902647
-
RIF-BR-12-230 AC - Plug-in module 2907060
-
RIF-LDM-12-24 DC - Plug-in module 2907057
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057