Plotting area: 422 x 305 mm, material height: 10.5 mm, plotting speed: 0.04 m/sec, data buffer: 16 MB, resolution: 0.01 mm, repeat accuracy: 0.05 mm
PLOTMARK
-
Marking plotter
0804499
Marking plotter for the entire portfolio of UC marking materials and materials in sheet and strip format.
Free download available.
Downloads
Product details
| Product type | Marking system |
| Scope of supply | Marking plotter |
| Marking | |
| Identification technology | Plotter |
| Device properties | |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Width | 480 mm |
| Height | 155 mm |
| Length | 690 mm |
| Color | silver-colored |
| Material Plastic signs | UC |
| UCT | |
| US | |
| UM |
| Ambient conditions | |
| Ambient temperature (operation) | 10 °C ... 35 °C |
| Ambient temperature (storage/transport) | -10 °C ... 50 °C |
| Permissible humidity (operation) | 35 % ... 75 % |
| Permissible humidity (storage/transport) | 10 % ... 90 % |
| Item number | 0804499 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG01 |
| Product key | BG1231 |
| GTIN | 4055626381190 |
| Weight per piece (including packing) | 11,469 g |
| Weight per piece (excluding packing) | 8,792 g |
| Customs tariff number | 90171010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19140201 |
| ECLASS-15.0 | 19140201 |
ETIM
| ETIM 9.0 | EC000610 |
UNSPSC
| UNSPSC 21.0 | 43212100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
-
CMS-INK-TR-C5 - Ink cartridge 5146684
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,35 - Marker pen 5067828
-
CMS-PEN 0,50 - Marker pen 5067831
-
CMS-R-FLUID-TR - Cleaning fluid 5146750
-
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
-
CMS-P1-PAD - Accessories 5144819
-
CMS-P1-PAD/SPARE - Accessories 5144893
-
CMS-P1-M/ZB - Magazine insert 5144699
-
CMS-P1-M/ZBF - Magazine insert 5144709
-
CMS-P1-M/ZBFM - Magazine insert 5144686
-
CMS-P1-M/ZBM - Magazine insert 5144660
-
CMS-P1-M/BN-ZB - Magazine insert 5144725
-
CMS-P1-M/GPE - Magazine insert 5144754
-
CMS-P1-M/GPE ENGRAVING - Magazine 5145711
-
CMS-P1-M/GPE-PAD - Accessories 5144880
-
CMS-P1-M/LBHZ - Magazine insert 5144738
-
CMS-P1-M/PAB - Magazine insert 5144741
-
CMS-P1-M/SS-ZB - Magazine insert 5144712
-
CMS-P1-WMU-ADAPTER - Magazine insert 5144822
-
CMS-P1-M/ENTRELEC RC - Magazine insert 5144932
-
CMS-P1-M/MURR 400 - Magazine insert 5144945
-
CMS-P1-M/WAGO MINI WSB - Magazine insert 5144864
-
CMS-P1-M/WAGO WMB - Magazine insert 5144767
-
CMS-P1-M/WAGO WSB 4 - Magazine insert 5144877
-
CMS-P1-M/WAGO WSB 5 - Magazine insert 5144770
-
CMS-P1-M/WEID MCSF 4-6 - Magazine insert 5144783
-
CMS-P1-M/WEID MCU - Magazine insert 5144796
-
CMS-P1-M/WEID-PAD - Accessories 5144851
-
CMS-P1-M/WIEL - Magazine insert 5144929
-
CMS-P1-PENDEPOT - Plotter accessories 5144835
-
CMS-P1-PREPLATES - Plotter accessories 5145135
-
P1 UC-MAG 1 - Magazine 5146079
-
P1 UC-MAG 2 - Magazine 5146082
-
P1 UC-MAG 3 - Magazine 5146095
-
P1 UC-MAG 4 - Magazine 5146105
-
P1 UC-MAG 5 - Magazine 5146118
-
P1 UC-MAG 6 - Magazine 5146121
-
P1 UC-MAG 7 - Magazine 5146568
-
CMS-R-SET-TR - Cleaning set 5146751
-
CMS-P1-M/MURR 401 - Magazine insert 5144958
-
CMS-P1-M/ZBFM-PAD - Accessories 5144848
Your advantages
The plotter is controlled using the PROJECT complete software
The pens are removed and deposited automatically
Easily operated with just a few buttons
The plotter can be connected to the computer quickly and easily via the Centronics or USB interface
An automatic marking preparation function ensures optimum marking results right from the first character
During long intervals, the plotter pens are stored safely in a pen station
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057