VL3 PPCS
-
Panel PC
1644121
Configurable panel PC with 10.1” and 12.1” PCAP screen options, Intel Atom® x6211E or x6413E processor, configurable RAM and NVMe storage options. Additional configuration options include mass storage expansion and connectivity options like WLAN and additional Ethernet ports.
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Weight | 3.7 kg (10" display) |
| 4.3 kg (12" display) | |
| Computer data | |
| Processor | Intel Atom® x6211E 1.3 GHz |
| Intel Atom® x6413E 1.5 GHz | |
| Trusted Platform Module | fTPM 2.0 |
| Operating system | without operating system |
| Windows® 10 IoT Enterprise LTSC 2021 X64 | |
| Windows® 11 IoT Enterprise LTSC 2024 X64 | |
| RAM | 8 GB LPDDR4 |
| 16 GB LPDDR4 | |
| Data storage system | 60 GB, 3D TLC |
| 120 GB, 3D TLC | |
| 60 GB, M.2 2280 SSD, M key, SATA 3 | |
| 120 GB, M.2 2280 SSD, M key, SATA 3 | |
| 240 GB, M.2 2280 SSD, M key, SATA 3 | |
| 480 GB, M.2 2280 SSD, Key M, SATA 3 | |
| Cooling | passive |
| Raid system | without RAID system |
| Display | |
| Display type | 25.7 cm / 10.1"-TFT |
| 30.7 cm / 12.1"-TFT | |
| Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
| Display formats | 16:9 |
| Touch technology | projective-capacitive (PCAP) |
| Display lighting type | LED |
| Brightness | 500 cd/m² |
| MTBF | 50,000 hours |
| Color spectrum | 16.7 million colors |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC ±20% |
| Max. current consumption | 2.44 A (24 V DC) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Power supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.35 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.35 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Interfaces | 2x USB 3.1 Gen. 1, Typ A |
| 1x COM (RS-232/422/485) | |
| Optional interfaces | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| 1 x COM (RS-232/422/485) | |
| 1x M.2 2280 M key for SATA 3 | |
| 2x RSMA (WLAN) | |
| 2x SMA (4G/LTE) | |
| 1x micro SIM | |
| Monitor output | 1x DP++ 1.4 |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I226-IT |
| External dimensions | |
| Width / Height / Depth | 263 mm / 200 mm / 73 mm (Outside dimensions 10.1" version) |
| 302 mm / 229 mm / 73 mm (Outside dimensions 12.1" version) | |
| Installation dimensions | |
| Width / Height / Installation depth | 252 mm / 189 mm / (Installation cutout 10.1" display) |
| 292 mm / 219 mm / (Installation cutout 12.1" display) | |
| Color (Housing) | light gray (RAL 7035) |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Sheet steel |
| Ambient conditions | |
| Degree of protection | IP66 (front (panel mount)) |
| IP30 (back/all around when VESA installed) | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g with 11 ms impulse |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Mounting type | Panel cutout |
| VESA holder | |
| Holder system | VESA MIS-D 100 C |
| Item number | 1644121 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DR20 |
| Product key | DRBAAB |
| Weight per piece (excluding packing) | 3,000 g |
| Customs tariff number | 84714100 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200103 |
| ECLASS-15.0 | 19200103 |
ETIM
| ETIM 9.0 | EC001414 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SI-RND-U1A - Data interface 1425185
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
FMC 1,5/ 3-STF-3,5 - PCB connector 1966101
-
MC 1,5/ 3-STF-3,5 - PCB connector 1847068
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
VL3 UPC PORT COVER KIT - Cover 1452726
-
TP6/WP6/VL3 MOUNTING HW (2PCS) - Panel-mount flange 1289537
-
UNO2-PS/1AC/24DC/120W - Power supply 1110466
-
TRIO3-PS/1AC/24DC/5 - Power supply 1159037
-
STEP3-PS/1AC/24DC/5/PT - Power supply 1088478
-
QUINT4-PS/1AC/24DC/5 - Power supply 2904600
-
VL3 UPC 60 GB M.2 SSD KIT - Memory 1536235
-
VL3 UPC 120 GB M.2 SSD KIT - Memory 1536236
-
QUINT4-PS/24DC/24DC/5/SC - DC/DC converter 1046800
-
QUINT4-PS/24DC/24DC/5/PT - DC/DC converter 2910119
-
WIN10 TO WIN11 2024 UPG-ENTRY - Software package 1766286
-
FMC 1,5/ 3-STF-3,5 GY7035 - PCB connector 1561300
-
TP/WP 6000 RTC BATTERY KIT - Battery 1289761
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057