STP 5-2-ZB
-
Marker carriers
3037643
Marker carriers, snaps into ST 2,5 spring-cage terminal blocks, can be marked with UC-TM 5, UC-TMF 5, UCT-TM 5, UCT-TMF 5, ZB 5, or ZBF 5, gray (RAL 7042), unmarked, mounting type: latching, text field height: 10.5 mm, text field width: 5 mm
Product details
| Product type | Marker carriers |
| Width | 5.00 mm |
| Height | 24.90 mm |
| Depth | 24.80 mm |
| Text field | |
| Text field width | 5 mm |
| Text field height | 10.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Base element material | PA |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Mounting type | latching |
| Item number | 3037643 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | BG12 |
| Product key | BG211A |
| GTIN | 4017918878436 |
| Weight per piece (including packing) | 0.585 g |
| Weight per piece (excluding packing) | 0.538 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.006 kg CO2e |
Compatible products
-
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5,LGS:( 1-100/VERP) - Zack marker strip 1051867
-
ZB 5,LGS:1-9 - Zack marker strip 1050127
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,LGS:GERADE ZAHLEN - Zack marker strip 0800035
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:GROSSBUCHST. - Zack marker strip 1050059
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
ZB 5,LGS:SYMBOLE - Zack marker strip 1050091
-
ZB 5,LGS:UNGERADE ZAHLEN - Zack marker strip 0800019
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,QR:GERADE ZAHLEN - Zack marker strip 1052811
-
ZB 5,QR:UNGERADE ZAHLEN - Zack marker strip 1052824
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZB 5/WH-100:UNBEDRUCKT - Zack marker strip 5060906
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZB 5 CUS - Zack marker strip 0824962
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
Your advantages
The marker carriers can, for example, be snapped into the center marking groove of ST spring-cage terminal blocks and double the labeling area
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057