The DC/AC inverter in the QUINT POWER family offers a compact solution to generate alternating current in DC applications. It delivers a pure sine curve and current with constantly high quality. The inverter also ensures the trouble-free supply of voltage-sensitive loads.
QUINT4-INV/24DC/1AC/600VA/USB
-
DC/AC inverter
1067325
QUINT INVERTER, DIN rail mounting, input:24 V DC, output:1AC / 600 VA, Pure sine.
Free download available.
Downloads
Product details
| Input voltage | 24 V DC |
| Input voltage range DC | 20 V DC ... 30 V DC |
| Current consumption | typ. 23 A |
| max. 28 A |
| Efficiency | > 86 % (120 V AC) |
| > 87 % (230 V AC) | |
| Output voltage | 120 V AC ±2 % (100 V AC / 6 A...130 V AC / 4,6 A) |
| 230 V AC ±2 % (200 V AC / 3 A...240 V / 2,5 A) | |
| Form of output voltage | Pure sine |
| Nominal output current (IN) | 5 A (120 V AC) |
| 2.6 A (230 V AC) | |
| Maximum no-load power dissipation | typ. 21 W (120 V AC) |
| typ. 21 W (230 V AC) | |
| Power loss nominal load max. | typ. 72 W (120 V AC) |
| typ. 66 W (230 V AC) | |
| Nominal output frequency | 60 Hz 50 Hz ±0.5 % |
| Derating | 50 °C ... 60 °C (2.5 %/K) |
| Apparent power | 600 VA |
| Real power | 480 W |
| Power factor (cos phi) | 0.8 |
| Crest factor | 2.8 |
| Total harmonic distortion factor (THD) | < 3 % (linear load) |
| < 8 % (non-linear load) | |
| Connection in parallel | yes |
| max. 3 | |
| Connection in series | no |
| Overload capacity Mains operation | 105 % (permanent) |
| 120 % ... 150 % (20 s / 5 s, then shutdown) | |
| Electronic current limitation | > 2,5 x IN (> 200 ms) |
| Input | |
| Position | 1.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 4 mm² |
| rigid (AWG) | 30 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Output | |
| Position | 2.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 6 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 4 mm² |
| rigid (AWG) | 30 ... 10 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Signal | |
| Position | 3.x |
| Conductor connection | |
| Connection method | Screw connection |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 1.5 mm² |
| rigid (AWG) | 30 ... 12 |
| Stripping length | 8 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Drive form screw head | Slotted L |
| Interface | USB (Modbus/RTU) |
| Number of interfaces | 1 |
| Connection method | MINI-USB Type B |
| Connection marking | 5.1 |
| Locking | Screw |
| Transmission physics | USB 2.0 |
| Features | lockable |
| Maximum cable length | 3 m |
| Electrical isolation | yes |
| Interface | Parallel Port |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Connection marking | 5.2 |
| Locking | Locking clip |
| Electrical isolation | yes |
| Signal input Start | |
| Connection labeling | 3.6 |
| Signalization designation | Start 230V |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 200 kΩ between Start and SGnd) |
| Signal input Start | |
| Connection labeling | 3.7 |
| Signalization designation | Start 120V |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 200 kΩ between Start and SGnd) |
| Signal input Remote | |
| Connection labeling | 3.8 |
| Signalization designation | Remote |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 35 kΩ between Remote and SGnd) |
| Signal output AC OK | |
| Connection labeling | 3.2 |
| Signalization designation | AC OK |
| Type of signaling | LED (green) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| LED status indicator | green |
| Signal output DC OK | |
| Connection labeling | 3.3 |
| Signalization designation | DC OK |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| LED status indicator | green |
| Signal output Alarm | |
| Connection labeling | 3.1 |
| Signalization designation | Alarm |
| Type of signaling | LED red |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| LED status indicator | red |
| Signal output P > PN | |
| Connection labeling | 3.4 |
| Signalization designation | P>Pn |
| Switching output | Transistor output, active |
| Continuous load current | ≤ 20 mA |
| LED status indicator | green |
| Signal output Parallel run | |
| Connection labeling | 3.5 |
| Signalization designation | Parallel run |
| Switching output | Transistor output, active |
| Continuous load current | ≤ 20 mA |
| Signal ground SGnd | |
| Connection labeling | 3.9 |
| Function | Signal ground |
| Reference potential | For signal inputs and signal outputs |
| Number of phases | 1 |
| Product family | QUINT INVERTER |
| MTBF (IEC 61709, SN 29500) | 532525 h (40 °C) |
| Insulation characteristics | |
| Protection class | I |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 180 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 50 °C: 2,5 % / K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 3000 m (> 2000 m: 0,6 % / 100 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 20g in all directions (EN 60068-2-27) |
| Vibration (operation) | 5 Hz ... 100 Hz, 0.7g (EN 60068-2-6) |
| Overvoltage category | |
| EN 61010-2-201 | II |
| UL | |
| Identification | UL/C-UL Recognized UL 1778 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-2-201 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Noise emission in accordance with EN 61000-6-4 |
| Noise immunity | Immunity in accordance with EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Output | ± 2 kV |
| Signal | ± 2 kV |
| ± 2 kV (USB) | |
| Comments | Criterion A (B for USB) |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | ± 1 kV (symmetrical) |
| ± 2 kV (asymmetrical) | |
| Output | ± 2 kV (symmetrical) |
| ± 4 kV (asymmetrical) | |
| Signal | 1 kV (asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Signal | 10 V |
| Comments | Criterion A |
| Power frequency magnetic field | |
| Standards/regulations | EN 61000-4-8 |
| Frequency | 50 Hz |
| 60 Hz | |
| Signal | 30 A/m |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1067325 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM23 |
| Product key | CMII45 |
| GTIN | 4055626737003 |
| Weight per piece (including packing) | 2,834 g |
| Weight per piece (excluding packing) | 2,525 g |
| Customs tariff number | 85044085 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27040202 |
| ECLASS-15.0 | 27040202 |
ETIM
| ETIM 10.0 | EC001747 |
UNSPSC
| UNSPSC 21.0 | 32121700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0ca010f8-3c23-4d21-b5d9-0cb3d1a696c5 |
| EF3.1 Climate Change | |
| CO2e kg | 55.09 kg CO2e |
Compatible products
-
RJ45-PORT-BRIDGE/3XPARALLEL - Adapter 1205351
-
MINI-SCREW-USB-DATACABLE - Data cable 2908217
-
UWA 130 - Mounting adapter 2901664
-
UWA 182/52 - Mounting adapter 2938235
-
PLT-SEC-T3-120-FM-UT - Type 3 surge protection device 2907918
-
PLT-SEC-T3-230-FM-UT - Type 3 surge protection device 2907919
-
POWER MANAGEMENT SUITE - Configuration software 1252232
Your advantages
Manual selection of AC output voltage via signal terminal enables worldwide use
Pure sine curve at the output
USB interface for connecting to industrial PCs, for example
Can be switched in parallel for various applications
Space savings, thanks to the compact design
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057