CHARX SEC-1000
-
AC charging controller
1139034
CHARX control modular, AC charging controller, IEC 61851-1, operating mode: Stand-Alone, Client, interface: CHARX control modular system bus, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Free download available.
Downloads
Product details
| Product type | AC charging controller |
| Product family | CHARX control modular |
| Charging mode | Mode 3, Case B + C |
| Operating mode | Stand-Alone |
| Client | |
| Modem for communication present | no |
| Supply voltage | 12 V DC ±5 % |
| Supply voltage range | 11.4 V DC ... 12.6 V DC |
| () | |
| Pollution degree | 2 (in acc. with IEC 60664-1) |
| Overvoltage category | III |
| Digital | |
| Number of digital inputs | 4 |
| Description of the input | Digital input |
| Nominal input voltage UN | 12 V |
| Input voltage range U1 | 0 V ... 3 V (Off) |
| Input voltage range U2 | 9 V ... 15 V (On) |
| Digital | |
| Output name | Digital output |
| Number outputs | 4 |
| Maximum output voltage | ≤ 12 V (Low-side operation) |
| Maximum output current | max. 600 mA |
| Conductor connection | |
| Connection method | pluggable |
| Push-in technology | |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Interface | CHARX control modular system bus |
| Interface for energy meter | |
| Interface | Energy meter |
| Bus system | RS-485 |
| Transmission speed range | 9.6 kbps ... 115.2 kbps (Automatic setting in accordance with the selected energy meter) |
| Interface for RFID reader | |
| Interface | RFID readers |
| Bus system | RS-485 |
| Transmission speed range | 9.6 kbps ... 115.2 kbps (Automatic setting in accordance with the selected RFID reader) |
| Interface | CHARX control modular system bus |
| Connection method | DIN rail bus connector |
| Number of interfaces | 1 |
| Interface | Vehicle interface |
| Communication protocol | IEC 61851-1 |
| GB/T 18487 | |
| Proximity | IEC 61851-1 |
| GB/T 18487 | |
| Control voltage | ± 12 V (Locking actuator) |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Rated current | 2 A |
| Interface | Residual current detection |
| Sensor supply voltage | 12 V DC |
| Signal level | 12 V (Different terminal points) |
| 0 V (Different terminal points) | |
| 12 V | |
| Interface | Temperature monitoring |
| Sensor type | Pt 1000 |
| PTC chain | |
| Tripping characteristic | configurable |
| Interface | Contactor control |
| Interface description | Floating switch contact |
| Switching voltage | max. 250 V AC |
| max. 30 V DC | |
| Rated current | 2 A |
| Interrupting rating | max. 1500 VA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| Mounting type | DIN rail mounting |
| Assembly note | DIN rail mounting |
| Mounting position | any |
| Item number | 1139034 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | EM01 |
| Product key | XWBRDA |
| GTIN | 4063151080198 |
| Weight per piece (including packing) | 173 g |
| Weight per piece (excluding packing) | 117 g |
| Customs tariff number | 85371091 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 10.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 005412f6-a46a-4bce-b9db-d29e0cd85fd8 |
Compatible products
-
-
EV-RCM-6DC-WAT-X10 - Differential current monitoring 1309695
-
EV-RFID-ELT-PCB - RFID device 1309772
-
EV-RFID-ELT-PCB-X10 - RFID device 1309752
-
EV-RFID-ELT-IP65 - RFID device 1309687
-
CHARX SEC JST-RCM-CBL - Cable set 1360462
-
ISKRA WM3M4C ENERGYMETER - Measuring device 1429603
-
EV-T2M3SO12-3P-P-SET - Infrastructure charging socket 1164422
-
EV-T2M3SO12-4P-P-SET - Infrastructure charging socket 1164423
-
EV-T2M3SO12-3P-BL-SET - Infrastructure charging socket 1268358
-
EV-T2M3SO12-4P-BL-SET - Infrastructure charging socket 1268355
-
EV-T2M3SO12-3P-B-SET - Infrastructure charging socket 1164420
-
EV-T2M3SO12-4P-B-SET - Infrastructure charging socket 1164417
-
CHARX RFID/NFC-PCB - RFID/NFC device 1391227
-
CHARX RFID/NFC-PCB-X10 - RFID/NFC device 1399372
-
CHARX SEC JST-RCM-CBL 100 - Cable set 1486193
-
STEP3-PS/1AC/12DC/1.3/PT - Power supply 1170952
-
STEP3-PS/1AC/12DC/2.5/PT - Power supply 1170953
-
STEP3-PS/1AC/12DC/5/PT - Power supply 1170955
-
UNO2-PS/1AC/12DC/30W/PT - Power supply 1399935
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057