Q-PROT 9/11
- Filler plug
Q-PROT 9/11
- Filler plug
1670235
Closing cap for Pg9/Pg11 to close unoccupied connections
Closing cap for Pg9/Pg11 to close unoccupied connections
Sealing plug, color: red
Filler plug, material: PA, length: 25 mm, diameter: 6 mm
Filler plug, material: PA, length: 20 mm, diameter: 8 mm
Filler plug, material: PA, length: 20 mm, diameter: 9 mm
Filler plug, material: PA, length: 25 mm, diameter: 7 mm
Filler plug, material: PA, length: 25 mm, diameter: 5 mm
Filler plug, material: PA, length: 20 mm, diameter: 10 mm
Sealing plug, color: red
Sealing plug, color: red