Circular connectors, 7-pos.

Go to Product Detail Page for item 1629228
M23-07S1N8A80DU - Cable connector
M23-07S1N8A80DU - Cable connector
1629228

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1629030
M17-6ES1N8A8003 - Cable connector
M17-6ES1N8A8003 - Cable connector
1629030

M17, Cable connector, series: M17 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6+PE, contact connection type: Socket, Crimp connection, cable diameter range: 5.5 mm ... 9.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1628987
M17-6ES1N8A8004S - Cable connector
M17-6ES1N8A8004S - Cable connector
1628987

M17, Cable connector, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 6+PE, contact connection type: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1619530
CA-07S1N128007S - Cable connector
CA-07S1N128007S - Cable connector
1619530

M23, Cable connector, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1340676

Go to Product Detail Page for item 1629176
M23-07P1N8A80DUS - Cable connector
M23-07P1N8A80DUS - Cable connector
1629176

M23, Cable connector, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1340681
M23-07S1N1280DU - Cable connector
M23-07S1N1280DU - Cable connector
1340681

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1628948
M17-6EP1N8A9004S - Coupler connector
M17-6EP1N8A9004S - Coupler connector
1628948

M17, Coupler connector, series: M17 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 6+PE, contact connection type: Pin, Crimp connection, cable diameter range: 8.5 mm ... 12.3 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1467435
M23-07S1N1290DUS - Coupler connector
M23-07S1N1290DUS - Coupler connector
1467435

M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1629225
M23-07P1N8A8004 - Cable connector
M23-07P1N8A8004 - Cable connector
1629225

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 9 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1629224
M23-07P1N8A80DU - Cable connector
M23-07P1N8A80DU - Cable connector
1629224

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)