Circular connectors, 6-pos.

Go to Product Detail Page for item 1628816
M23-5ES198A8024S - Cable connector
M23-5ES198A8024S - Cable connector
1628816

M23, Cable connector, series: M23 PRO, straight short, shielded: yes, ONECLICK fast locking system, No. of pos.: 5+PE, contact connection type: Socket, Crimp connection, cable diameter range: 9.5 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1628823
M23-5ES198A80DN - Cable connector
M23-5ES198A80DN - Cable connector
1628823

M23, Cable connector, series: M23 PRO, straight short, shielded: yes, Screw locking mechanism, No. of pos.: 5+PE, contact connection type: Socket, Crimp connection, cable diameter range: 5.5 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1619505
CA-06P1N8A8008S - Cable connector
CA-06P1N8A8008S - Cable connector
1619505

M23, Cable connector, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1629233

Go to Product Detail Page for item 1628806
M23-5ES198A8LDL - Cable connector
M23-5ES198A8LDL - Cable connector
1628806

M23, Cable connector, series: M23 PRO, straight long, shielded: yes, Screw locking mechanism, No. of pos.: 5+PE, contact connection type: Socket, Crimp connection, cable diameter range: 7.5 mm ... 17 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1613426
SM-5EP1N8A9L33S - Coupler connector
SM-5EP1N8A9L33S - Coupler connector
1613426

Coupler connector, straight, for standard and SPEEDCON interlock, M40, number of positions: 2+3+PE, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 14 mm ... 20.5 mm, number of positions: 6, connection method: Crimp connection, series: SM, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance Alternative products: 1628656

Go to Product Detail Page for item 1629236
M23-06S1N8A80DU - Cable connector
M23-06S1N8A80DU - Cable connector
1629236

M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 3 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1628788
M23-5EP198A9L24S - Coupler connector
M23-5EP198A9L24S - Coupler connector
1628788

M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 5+PE, contact connection type: Pin, Crimp connection, cable diameter range: 9.5 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)