E-WML 5 (25X10)R YE - Wire-wrap label
1199661

Wire-wrap label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.WRAP, cable diameter range: 3.2 ... 5.1 mm, mounting type: adhesive, Number of individual labels: 5800, text field height: 9.5 mm, text field width: 25.4 mm

Product details









Compatible products



Your advantages

For indoor and outdoor applications: high resistance to dirt and abrasion due to the protective laminate
Firmly defined positioning of labels thanks to the adhesive system
Broad diameter range with many different applications inside and outside the control cabinet
The wrap-around labels do not create any additional volume, so the cable can also be pulled through cable ducts, for example
Tight, bubble-free fit on the cable thanks to automatic winding
For cylindrical objects, single wires, and cables