Screw Clamp - Feed-Through
Please select:
Typical Applications

IEC Terminal Blocks (N Type)
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
UK 2.5N P/N 3003347 |
30-12 | 5.2mm | 300 | 20 | Data Sheet |
| UK 3N P/N 3001501 |
28-12 | 5.2mm | 600 | 20 | Data Sheet | |
| UK 5N P/N 3004362 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N BU P/N 3004388 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N OG P/N 3002908 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N YE P/N 3003952 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N GN P/N 3003965 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N BN P/N 3007330 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N BK P/N 0711344 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N RD P/N 3026696 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 5N WH P/N 3007327 |
30-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 6N P/N 3004524 |
26-8 | 8.2mm | 600 | 50 | Data Sheet | |
| UK 10N P/N 3005073 |
24-6 | 10.2mm | 600 | 65 | Data Sheet | |
| UK 16N P/N 3006043 |
22-4 | 12.2mm | 600 | 85 | Data Sheet |

Standard IEC Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
UK 2.5B P/N 3001035 |
30-12 | 6.2mm | 600 | 20 | Data Sheet |
| UK 3 P/N 3002018 |
28-12 | 5.2mm | 600 | 20 | Data Sheet | |
| UK 4 P/N 3003017 |
28-12 | 6.2mm | 600 | 20 | Data Sheet | |
| UK 5 P/N 3004016 |
26-10 | 6.2mm | 600 | 30 | Data Sheet | |
| UK 10 P/N 3005015 |
26-8 | 8.2mm | 600 | 50 | Data Sheet | |
| UK 16 P/N 3006014 |
24-6 | 10.2mm | 600 | 65 | Data Sheet |

Open Construction NEMA Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
| No Photo | USK 4 P/N 0260015 |
28-12 | 6.2mm | 600 | 20 | Data Sheet |
| USK 10 P/N 0261014 |
26-8 | 8.2mm | 600 | 50 | Data Sheet | |
| USK 16 P/N 0261027 |
24-6 | 10.2mm | 600 | 65 | Data Sheet |

Micro IEC Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
MT 1.5 P/N 3100305 |
30-14 | 4.2mm | 300 | 15 | Data Sheet |
| MT 1.5-TWIN P/N 3001682 |
30-14 | 4.2mm | 300 | 15 | Data Sheet | |
| MT 1.5-QUATTRO P/N 3001679 |
30-14 | 4.2mm | 300 | 15 | Data Sheet | |
| MTTB 1.5 P/N 1414129 |
30-14 | 4.2mm | 300 | 15 | Data Sheet |

Miniature IEC Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
MBK 2.5/E P/N 1414106 |
30-12 | 5.2mm | 300 | 20 | Data Sheet |
| MBK 3/E-Z P/N 1413036 |
28-12 | 5.2mm | 600 | 20 | Data Sheet | |
| MBK 5/E P/N 1415076 |
26-10 | 6.2mm | 600 | 30 | Data Sheet | |
| MBK 6/E P/N 0552024 |
26-8 | 8.2mm | 600 | 50 | Data Sheet | |
| MBKKB 2.5 P/N 1414064 |
30-12 | 5.2mm | 300 | 20 | Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||






