SAC Family Expands to Include MINI (7/8") Connectors
MIDDLETOWN, Pa. -- Phoenix Contact has expanded its Sensor/Actuator Cable (SAC) product line to now include MINI (7/8") cordsets. The cordsets are available with male or female contacts and as straight or angled versions. Designed to the industry standard, the 3-, 4-, and 5-position connectors are produced with standard single keying. Available as overmolded cordsets, field wireable and panel feed-through connectors, the MINI provides both design and user flexibility.
The molded cordsets are available in standard 2m, 4m, and 6m lengths in PVC or STOOW jacket. They are available in three color codes to meet IEC (18AWG and 300V), U.S. (16AWG and 600V) and Automotive (16AWG and 600V) standards. As with all Phoenix Contact SACs, the MINI products meet IP67 and IP68 requirements.
Phoenix Contact, with U.S. headquarters in Middletown, Pa., is an independent subsidiary of Phoenix Contact GmbH & Co. KG of Blomberg, Germany, which operates 38 subsidiaries around the globe and employs more than 7,000 people. Phoenix Contact Quality System is registered to ISO 9001:2000 - Quality Systems Model for Quality Assurance in design, development, production, installation and servicing.

###
Media Contact
Molly McGowan
717-944-1300 x3721
Email: mmcgowan@phoenixcon.com


