Surge Protection TRABTECH
TRABTECH is the TRansient ABsorption TECHnology from Phoenix Contact and stands for comprehensive surge protection par excellence. An effective surge protection measure must consider the principle of the "protection circuit". This means that all conductors leading to a device which needs protection must be protected. This applies for the areas of power supplies, MCR technology, information technology and transceiver systems.
The TRABTECH surge protection combination of high-quality protection devices and innovative arrester technology ensures a high degree of system availability and safety in all areas of electrical engineering.

News
Surge protection for wind-powered systems
The new, pluggable and leakage-current free VAL-MS 800/30 VF/FM was specifically designed for the protection of the rotor of double fed asynchronous induction generators (DFIG).
Floating surge protection for photovoltaic systems
New, floating surge arresters for applications in the area of photovoltaics supplement the product range.
SURGETRAB - screw-on modules for sensor heads for use in the Ex area
Protection from surge voltage in the field is now child's play thanks to the SURGETRAB surge protection devices for screwing into sensor heads.
LINETRAB - the new surge protection devices for up to four MCR signals on a design width of only 6.2 mm
Operate MCR technology systems reliably.
Combi-RCD now selective as well
Surge protection with integrated selective residual current protection on just 120 mm - the selective combi-RCD
More News