The safety relay has been specially adapted to the requirements for the controllers used in process automation. They can be used to implement applications up to SIL 3 as per IEC 61508.
The T coupler connects interference-free industrial 300 m Ethernet systems using the easily installable POF/HCS technology. The integrated redundancy and management functions ensure high availability.
A new 3-pos. short-circuit switching jumper is now also available for the new measuring transducer disconnect terminal blocks. It is used, for instance, for current transformers with several secondary windings (more core current transformers or tap current transformers).
The software can be used to comfortably configure and document terminal strips as well as to print marking labels for terminal blocks, cables, conductors and operating equipment.
Extensive applications require intuitive and tailor-made operating concepts. Our touch panels range provides you with many option for their implementation.
The new, pluggable and leakage-current free VAL-MS 800/30 VF/FM was specifically designed for the protection of the rotor of double fed asynchronous induction generators (DFIG).
From automatic cutting, stripping and crimping devices up to an extensive range of cable lugs and ferrules, Phoenix Contact offers a complete range for the assembly of cables and lines.
The new socket terminal blocks are exceptionally brilliant thanks to their wide insertion space and toolless push-in connection. The Europe terminal blocks are available as variants up to a connection cross-section of up to 25 mm˛.
The new universal upper parts for the known ME housing range enable the installation of PCB terminal blocks with 3.5 mm pitch as well as with 5 mm pitch. A combination of the pitches with the universal upper parts is also possible.
In applications where double-level terminal blocks are not accepted, however, importance is attached to connection option for grounding or shielding, the new function terminals with integrated PE foot save space.
The new universal upper parts for the known ME housing range enable the installation of PCB terminal blocks with 3.5 mm pitch as well as with 5 mm pitch.
The new inverted connector with fast GFKIC push-in spring-cage connection method with 7.62 mm pitch for applications up to 1000 V is suitable for the connection of PCBs and as connector in freehanging connections.
The PT 2,5/ ...- PVH-5,0 connector offers an enormous degree of flexibility in the connection direction, connection cross-section items and operating convenience.
With the new web panels, Phoenix Contact offers simple and uniform web-based solutions for the entry into process visualization for small machines and systems.
Requirements for PROFIsafe and PROFIdrive will also be handled from now on - especially those from the sectors of mechanical engineering and automobile.
Especially in the current economic situation, innovative automation in order to be even more efficient is an important point . Comprehensive information on this topic will be provided at the 14th ICC in Bad Pyrmont from September 15 to 16, 2009.
The new assembled M12 connectors with spring-cage connection are available in shielded and unshielded designs. The double vibration safety prevents undesired release of sleeve housings and connection blocks.
The new assembled valve plug lines with black-transparent housings not only provides clear identification of the status display, but the captive integrated seal also has handling advantages.
Different modular terminal blocks and surge protection modules meet the increased requirements for use in photovoltaic systems, especially here in the 1,000 V DC range.
PSI-MODEM-SMS-REL is a compact remote control and signaling system. Six analog or digital inputs and four relay outputs with PDT contacts are monitored and controlled through SMS communication at every location through the GSM mobile network.
Thus, industrial PCs continue to work reliably even in the case of a power supply network failure: with the uninterruptible power supply TRIO USV, which combines the power supply unit and the electronic switchover unit in one housing.
12 and 17-pos. adapter cables with M23 and M12 connection provide the option of changing from classic M23 circular connectors to compact M12 connectors within the system cabling.
The new M12 Y distributors with a connected cable provide more flexibility in the sensor/actuator cabling and enable new approaches for machine and system cabling.
The new panel feed-throughs for AS-Interface applications with QUICKON fast connection technology enable convenient transition from flat ribbon conductors to circular conductors or litz wires and thereby simplify the cabling within the control cabinet.
Convenient and quick wireless network planning even for a layman in the field of wireless communication. Planning wireless systems in an industrial environment is now much easier.
The new UTI installation terminal blocks and UTN neutral conductor disconnect terminal blocks for connection cross sections of up to 35 mm˛ are characterized by their especially low height. They are therefore ideal for use in flat installation distributors.
COMBICON PCB connection technology as TWIN connector with the direct plug-in method or push-in with a compact form for space-saving potential distribution from PHOENIX CONTACT
The MACX MCR-UI-UI-UP universal isolation amplifier has over 1600 signal combinations and also offers a suitable output signal for active analog PLC modules
Are you looking for seamless communication right up to the sensor or actuator in your application? The new Inline IO-Link master is the ideal solution as it can be used directly in the control cabinet.
In the field of explosion protection, intrinsic safety (Ex-i) is an important safety type. In the event of a failure, energy limitation in the circuit in potentially explosive areas plays a decisive role in ensuring protection.
The new patented test disconnect terminal blocks in the CLIPLINE complete system allow easy and individual structuring of current transformer measuring sets.
Via the Fieldline Modular FLM IOL 4 DI 4 M 12 device in IP65/67, IO-Link-capable sensors and actuators can simply be integrated into the higher level control system, making seamless communication down to the lowest field level possible.
With the replaceable configuration memory FL MEM PLUG, on which all device settings are stored, the "FL Switch MCS" managed compact switches from Phoenix Contact are even easier to configure and quicker to start up.
The new RFC 470 PN 3TX compact control system completes the control system portfolio of Phoenix Contact and supports all relevant communication protocols such as Interbus, Ethernet and Profinet.
With the DATATRAB DT product range, Phoenix Contact offers surge protection for data interfaces. The DT-UFB-V24/S is a new surge arrester for serial interfaces (RD232/V.24) and rounds off the product range.
The classic area of application for the new CIOC miniature connectors from Phoenix Contact is networking control systems with traditional sensor/actuator I/Os.
The convincing feature of PROFINET IRT in the area of complex machine and system structures compared to other Ethernet realtime systems is its better performance.
With the new FO converters of the PSI-MOS series, the advantages of optical data transmission can now also be used in the long-distance range up to 45 km.
The FLASHTRAB compact lightning current and surge arrester combination have been granted certification according to KEMA and UL for the American market.
The worldwide-available mobile telephone network in conjunction with inexpensive internet technology is now available for distributed process data acquisition and remote control with the industrial GPRS/GSM modem by Phoenix Contact.
The new STU 10/ 4X2,5 and STU 35/ 4X10 spring-cage hybrid terminal blocks from Phoenix Contact offer an interesting alternative to parallel potential wiring.
With the new PSI-REP repeater range from Phoenix Contact, it is now possible to realize structured installation concepts in Profibus, Modbus and numerous RS-485 systems.
In addition to the familiar approvals for mechanical and plant engineering, many of the modules are certified in acc. with IEC 61508 / SIL3 for process engineering and in acc. with GL (Germanic Lloyd) for shipbuilding in particular.
Phoenix Contact expands its range of products for safety-related applications with 2 more modules: The isolation amplifiers have corresponded to the SIL 2 requirements since the year of manufacture 2005.
Cost and time saving: High-temperature resistant pin strips - COMBICON and MINI-COMBICON pin strips for the reflow process are mounted together with SMD components using the "Pin in Paste" method and soldered in one reflow furnace operation.
The panel feed-through plug connector DFK-PC 16 from Phoenix Contact is the first plug connector for the high current sector that does not stop at the housing wall.
Small, convenient to handle, and designed for transmissions of up to 12 mbps, DATATRAB D-UFB-PB, the new surge protection for Profibus applications is the right choice.
Type FCKS 2,5 provides a faster connection system and allows solid and stranded conductors to be connected with ferrules. A convenient and time-saving system that convinces
Complete control cabinet feed-through with Quickon fast connection system - 60% time saving with the connection of the world-wide spread HEAVYCON-B series.
ST-COMBI redefines pluggability in the control cabinet. Powerful plug-in contacts - 32 A at 800 V - guarantee operational safety even in critical applications.
The exposed situation of photovoltaic plants subjects them to particular dangers. Safeguard their availability with the PV-SET DC from Phoenix Contact.
Do you have an interface, for ETHERNET, ISDN, INTERBUS or PROFIBUS, for example, which you would like to protect against damage caused by surge voltages? We have the fitting surge protection device.
The new ME MAX 6,2 housings from Phoenix Contact make it possible to realize individual and space-saving electronics components with a width of 6.2 mm.
POWER COMBICON is now even more powerful! The new PC 16 plug connectors allow plug-in connections for currents of up to 76 A and cross sections of up to 16 mm˛.
In automation technology, Industrial Ethernet is increasingly used. The VARIOSUB-RJ45/IP67 plug connector is the suitable plug connector and satisfies the requirements of IAONA for use in heavy-duty areas.
The GSM modem PSI-GSM/GPRS-MODEM/RS232 and the V.34 modem PSI-DATA/FAXMODEM/RS232 have been specially tailored to the industrial requirements of remote maintenance and alarm messaging.
The world's narrowest surge arrester from Phoenix Contact with a width of just 12 mm per channel now protects power supply systems with a nominal voltage of 120 V.
The new contact inserts for the fiber optic connection from Phoenix Contact can be combined with all the modular inserts from the Variocon product family.
In order to be able to wire process controllers fast, clearly and fault-free, Phoenix Contact system cabling now has matching connection solutions for the process I/O systems DeltaV from Emerson and S800 I/O from ABB.
The new controller in the Inline system is a true communication system: With its controller performance, the ILC 370 ETH-2TX-IB is particularly suited for applications in the medium to upper performance range.
The DeltaV system allows you to install the process wiring via "mass termination blocks" using flat-ribbon cable plug connectors. Phoenix Contact implements made-to-measure wiring with the product line INTERFACE Cabling.
The world's narrowest Class II surge protection from Phoenix Contact. VALVETRAB compact reliably protects your systems and devices over just 12 mm per channel.
The success of the 76 A power plug connector PC 16 continues: Now with the feed-through version DFK-PC 16: 76 A at 600 V in acc. with UL through the housing panel - and all in no time at all.
And as to ranges, high-performance FO interfaces open up new dimensions while still using the simplest of connection technology with polymer, HCS and glass fiber.
The DATATRAB D-UFB-PB provides professional surge protection in a height of just 35 mm. The protective circuit is accommodated in a 9-pos. D-Sub connector to which the Profibus cable can be directly connected.
VALVETRAB compact now also gives you reliable protection against surge voltages in power supply systems with 120 V...130 V AC nominal voltage. This is guaranteed by a rated surge arrester voltage of 175 V AC.
With COMBICON compact, Phoenix Contact offers solutions for building communication and telecommunication. The new PT 2,5 terminal blocks are now available specially for mains connections.
The same accessories for all connection systems at PHOENIX CONTACT. Cut in stock and warehousing costs. All connection systems can be combined with each other.
Installation terminal block in DT direct terminal connection system from PHOENIX CONTACT. Ideal for solid conductors. Dual bridge shafts for simple potential distribution. Ideal for building installation
COMBICON Select with integrated CAD library, also available as CD ROM, makes it possible to search fast and systematically for articles from the extensive Combicon range.
A PC terminal block sets new standards - Phoenix Contact has been dealing with the field of thick conductors and offers the professional solution with MKDSP 25.
The new free update tool for CHECKMASTER makes updates child's play. Download the file, make the connection between the PC and CHECKMASTER, update and test.
Very little space required, solution-oriented circuit technology, impedance-neutral plugging in and unplugging, and maximum performance. The requirements of our customers are in the requirement profile for PLUGTRAB PT.
FLT-CP-PLUS provides an excellent arrest capacity with minimum space requirement. Thanks to this performance data, it provides optimum protection to low-voltage high-current systems.
Device connection with a designer look! The new PTDA family allows the conductor connection to your device to be either pluggable or fixed in pitches of 3.5 or 5 mm.
VALVETRAB compact, the worldwide narrowest type 2 surge arrester of its class, with channels only 12 mm wide, has proven itself to be a true adaptation talent.
Easy configuration via WEB-based management and comprehensive safety functions are the characteristics of the new Ethernet modem for remote control of machines and systems.
Right from NAMUR isolation amplifiers to repeater power supplies and temperature measuring transducers and up to output isolators and solenoid drivers - everything on just 12.5 mm.
Compact terminal modules, rugged and seamlessly pluggable connection to all commonly used control systems along with extensive labeling options are the outstanding features of the next generation PLC system cabling.
From supply for the logic module in the installation distributor to the process control system in highly available systems. The right power supply unit for every application.
The new compact timer relays make room in the control cabinet.With a design width of only 6.2 mm, it is possible to save up to 70% more space compared to conventional timer relays.
Worldwide programming and diagnostic access to S7 controlsThanks to the no-cost, license-free teleservice software, the dial-up and management of dial-up line connections to SIMATIC® 300/400 controls are simple.
The assembled 7/8" bus lines from Phoenix Contact are the first of their type having Fieldbus Foundation approval as per the FF-844 specification for H1 type A lines.
If sensor/actuator signals are to be collected near decentral units and forwarded to the control system, the new sensor/actuator boxes with rear flat-ribbon cable connection provide advantages.
The new VARIOFACE Professional modules enable space-saving and industrial wiring. Control and process level are reliably connected using encapsulated FLK cables.
The new RAD-Line IO wireless modules make it possible to transfer two digital and one analog signal reliably over 3 km. The modules are available with 24 V DC and 230 V AC voltage supply units.
Thanks to the new unidirectional RAD-Line IO solutions from Phoenix Contact, direct wireless transmission from the potentially explosive Zone 1 is now also possible.
The new terminal block range PT 1,5.CLIP is designed for devices with a double shell housing. The connection is conveniently established on the header of the device.
PC 35, the new printed circuit board connector, has a current carrying capacity of up to 125 A. This makes it the only printed circuit board connector in the market capable of transferring such a high current.
The new PSR-ESD-30 safety relay meets Category 4 and performance level e requirements in accordance with ISO 13849-1 and SILCL 3 in accordance with IEC 62061. Over a width of just 22.5 mm, it offers two delayed and undelayed enable circuits each.
The FO converts of the PSI-MOS product range have passed the EX approval in accordance with ATEX. Therefore, all devices with wavelengths of 660 and 850 nm can be installed in potentially explosive areas of zone 2.
With the new analog V.92 Ethernet modem PSI-MODEM/ETH, the remote monitoring and diagnosis of distant network devices in machines and systems is as easy as the private dial-up to the Internet.
To supply remote wireless systems and sensors with power, PHOENIX CONTACT offers solar and battery systems suitable for industrial applications with the RAD-SOL-SET product range.
TRIO POWER power supply units are now also available with 12 and 48 V DC output voltage. These proven devices will then be able to be used for new applications.
Safety technology is changing. At the end of 2009, the new EU Machinery Directive will take effect. For this reason, all machine and system engineers must become familiar with the new requirements.
The ILC 170 ETH 2TX, our new small control system of the 100 performance class with a pluggable parameterization memory (SD card) and 2 Ethernet ports.
The manufacturing process of the electronic housings and the plastics used are UL-certified. This feature will appear on the packaging of the electronic housings from September.
With the new Bluetooth-PROFIBUS-SET, it is no longer required to configure Bluetooth devices and thus enables a faster startup of a safe and wireless PROFIBUS connection.
An input extension is available for the reliable modular safety relay system. Extension module can be used to connect up to four safe sensors to the basic device.
To protect the environment and save energy costs, these objectives cannot be ignored even in the control cabinet. The new and energy-effective power supply units STEP POWER are the trend of the day.
The new wireless modules RAD-ISM-2400-DATA-BD-BUS enable I/O data transmission and wireless serial communication in the "Mesh network". High availability and convenient startup is thus enabled.
The new 90° angled PROFIBUS-D-SUB connectors SUBCON-PLUS-PROFIB/. FC 90 with insulation displacement or IDC connection considerably reduce the time required for mounting and startup.
The new bulkhead components can be used to easily switch from field-side cabling (IP67) to inside RJ45 cabling (IP20) in Industrial Ethernet or PROFINET systems on control cabinet panels with pluggable connections.
Axioline is the realtime I/O system which is able to meet all your requirements in terms of the fastest possible response times and efficient production.