Video from the Hanover Fair 2009
Have a look at our video archive to view statements and reports from Hannover Fair - share the atmosphere, views, new products and solutions.
Comprehensive options for device marking
Easy marking of electrical and elctronic control cabinet components and operating elements from all well-known manufacturers.
M8 flush-type connector - High-position connection to the PCB
6-pos. M8 flush-type connectors ensure space-saving transmission of signals to the PCB.
What is the difference between a barrier and a isolator?
In the field of explosion protection, intrinsic safety (Ex-i) is an important safety type. In the event of a failure, energy limitation in the circuit in potentially explosive areas plays a decisive role in ensuring protection.
The 12.5 mm wide Ex-i signal isolators meet high safety requirements
MACX Analog Ex is the new standard for intrinsically safe circuits in the field of explosion protection.
IO-Link master for the control cabinet
Are you looking for seamless communication right up to the sensor or actuator in your application? The new Inline IO-Link master is the ideal solution as it can be used directly in the control cabinet.
More News